| Site Search | Product Search | IA Global Search |
...vides a perfect fit to meet the need for downsizing of equipment for multi-axis control. Single-cable Connection with Flexible Wiring Placement With MECHATROLINK-II, connecting to the Servo D...
...n.). • Models available with PNP or NPN output. • Models are available with very flexible robot cable. last update: December 19, 2013...
...ring using MIL connector (CS1W-AD161) • Connector-Terminal Block Conversion Unit and Connecting Cable available for CS1W-AD161 • With functions including line disconnection detection, peak va...
...nits/Boards, duplex communications paths enable communications to continue normally even if the cable becomes disconnected. • Detecting locations of disconnection greatly shortens time requir...
... Down, Left, and Right Keys. Remote Detection Use the ZX-XC[]A (order separately) to extend the cable to 2, 5, or 9 m. Best Long-distance, High-precision Measurements in the Industry The ZJ-S...
...ul tool for installing large numbers of slaves in a variety of locations. You can optimize your cable layout to match the layout of your equipment. Distance can easily be extended. A maximum ...
...cations Dimensions Catalog last update: April 1, 2022 A total distance of 400 m is achieved for cable and Sensing Band to minimize leakage damage. Greatly expands the detection area. A total ...
...The I/O power supply is supplied from the communications power in the previously connected flat cable, and has a short-circuit detection function for protection. • Industry-standard e-CON con...
... update: December 19, 2013 Repeater Units can make CompoNet Networks easier to wire, and extend cable length. When Repeater Units are connected in series from the Master Unit, up to two extra...
...ex Features Lineup Specifications Dimensions Catalog last update: April 1, 2026 • The PVC robot cable type (model suffix -F) is UL certified. • Connection completed with just a 1/8 turn. The ...
...itch connection capacity, allowing you to create a better safety environment. [Issue 3] Various cable lengths and complex wiring are required for multiple doors. [Solution 3] The model with a...
... weld spatter to the Sensing Head. (Improved spatter-resistant model) E2EC-Q Employs a fluoride cable (Improved spatter-resistant model) last update: October 15, 2012...
...of the edges of the conduits, use an SC Connector that is suitable for the external diameter of cable and model of Limit Switch. SC-[]F[] FA Connectors • The SC-[]F[] is a snap-on connecting ...
...easurement data collection at the PLC or PT. • Start up simply by connecting the communications cable. • Supports triggered measurements and acquisition of judgment results, and features cont...
...nd branch and extend cables by just mounting connectors on communications cables and units. The cable connection and branching methods depend on the cable type and branching form. Fo...
...tandard USB port on all models allows Support Software to connect directly through standard USB cable. • A Serial Option Module can be mounted to add RS-232C or RS-422A/485 communications por...
...dustrial Ethernet, allowing for selection according to standard and use environment 1.Select by cable standard (Ethernet speed) Be sure to use Ethernet Cables and Connectors that supports Eth...
...xceeds +/- 30 degrees with respect to the detection plane, must use RBM in the detection zone.) Cable Access Options To tailor the OS32C to your installation, two options are available for th...
...-transparent pipe with a wall thickness of 1 mm. • Uses a clean (with no powder parting agent) cable. • Operating voltage range: 12 to 24 VDC last update: December 19, 2013...
... • Bright even through a polarizing filter. • Easy wiring, mounting, and adjustment. Wiring The cable can extend from either direction, allowing for horizontal or vertical wiring layouts on t...