| Site Search | Product Search | IA Global Search |
...mensions Catalog last update: April 1, 2022 A total distance of 400 m is achieved for cable and Sensing Band to minimize leakage damage. Greatly expands the detection area. A total distance o...
...nt measuring over long periods. Semiconductor lasers and high-sensitivity optical design in the sensing section enable measurement of 0.3-μm particles. Particle Trend Indicator The ...
...ts The E3ZM-CT[]2B uses a bright orange LED to generate a spot that's visible 1 m away. And the sensing distance of 20 m provides more leeway in detection (response time: 2 ms). It all adds u...
...ate: April 25, 2017 Industrial standard e-CON connectors allow direct connection of the unit to sensing devices without use of terminal blocks. This minimizes requirement in installation spac...
...luded as standard with the product. • Alarm detection function, Remote control function, Remote sensing function last update: March 1, 2022...
...tuitive setting Basic setting requires only three steps. Omron's unique interface maximizes the sensing performance with extremely simple operation. * Screen images are simulated. Simultaneou...
...n Producer to create your own GUIs easily. Algorithms Highly robust measurement algorithms. HDR Sensing The dynamic range has been increased by up to 5,000 times to enable clear imaging of in...
... of only 720 mW has been realized in operation in Normal Mode. And there are no restrictions to sensing distance and response time. Point You can use more Sensors with the same power supply c...
...rkpieces. *1. When the ambient temperature is 10 to 40°C. *2. Reference values at the center of sensing distance. Simplicity Elimination of Installation Restrictions Models with Different Dis...
...l Automation Features Lineup Specifications Dimensions Catalog last update: May 11, 2015 • Long sensing distance that is approximately 8 times that of our conventional model (for the Through-...
...for long-term stable operation. Resists Water and Oil IP67 Degree of Protection *1 and Magnetic Sensing Method IP67 protection is combined with a magnetic sensing method. Even in the...
...es (3 dia., 4 dia., 5.4 dia., 6.5 dia., M4, M5) A lineup of unshielded models for long distance sensing is also available. Stable long distance sensing performance enables worry-free...
...ews, so it can easily replace an existing Sensor mounted with M2 screws. Reliable Best-in-Class Sensing Slot Depth of 6.5 mm (Based on April 2013 OMRON investigation.) A deeper slot helps pre...
...For example, we have four different sizes: M8, M12, M18 and M30, each one with single or double sensing distances, shielded and unshielded. There's also a choice of short and long bodies, two...
...mm, so detection is possible at a conveyor speed of up to 4 m/s. (With the E3S-DB[][]2(T) and a sensing distance of 200 mm.) Reduced Work Easy Setup and Operation; Reduced Commissioning and M...
...output through logical operations Output of the logical operation results between 1-ch and 2-ch sensing is possible. [Reference] Output pattern of logical operations Outputs discriminating th...
...reliable detection settings with micronlevel precision using the teaching function. • Check the sensing excess gain level on the digital display. • Support for high-precision positioning and ...
...ications Dimensions Catalog last update: November 4, 2025 Easy design Equipped with exceptional sensing range to enable collision-free sensor installation Enables designs with more distance b...
...e patterns. Faster cycle time thanks to human-like speed and flexibility The advanced 3D vision sensing technology enables fast and accurate part recognition. High-speed detection in approxim...
...ans a wider variety of applications. Coaxial Retroreflective Model Easy Sensor Installation and Sensing Characteristics Equivalent to Through-beam Sensors. last update: March 1, 2022...