Page top

CRT1-VID08S(-1) / VOD08S(-1)

Digital I/O Slave Units with e-CON Connector (Vertical type)

CRT1-VID08S(-1) / VOD08S(-1)

A vertical slave unit of little wiring and size

Industrial standard e-CON connectors allow direct connection of the unit to sensing devices without use of terminal blocks. This minimizes requirement in installation space and wiring work.

Industrial standard e-CON connectors require less wiring work.

Connector interface of input and output sections can downsize the unit.

Various data such as network status at start-up, equipment operation and deterioration can be provided.

DIN tracks and metal fixtures allow flexible installation.