| Site Search | Product Search | IA Global Search |
...ns supported by one unit. (Set with a rotary switch.) • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...r specifications supported by one Unit (switchable). • Output status can be monitored using LED indicator. last update: April 1, 2014...
... supported by one Unit (switchable using DIP switch). • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...al (0 to 10 V) and current splitter input supported. • Output status can be monitored using LED indicator. • Input frequency of 40 to 500 Hz supported. • Inputs are isolated from the power su...
...ts phase loss detection when the motor is operating. • Output status can be monitored using LED indicator. • Ideal to prevent reverse operation of motors. last update: April 1, 2014...
... switched between normally open and normally closed. • Output status can be monitored using LED indicator. • Inputs are isolated from the power supply. last update: April 1, 2014...
...DT output contacts, 5 A at 250 VAC (resistive load). • Output status can be monitored using LED indicator. • Inputs are isolated from the power supply. last update: April 1, 2014...
...rating. • 5 A (resistive load) at 250 VAC, DPDT x 1. • Output status can be monitored using LED indicator. • Ideal to prevent reverse operation of motors. last update: April 1, 2014...
...al (0 to 10 V) and current splitter input supported. • Output status can be monitored using LED indicator. • Input frequency of 40 to 500 Hz supported. • Inputs are isolated from the power su...
...ns supported by one unit. (Set with a rotary switch.) • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...ns supported by one unit. (Set with a rotary switch.) • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...er specifications supported by one Unit (switchable). • Relay status can be monitored using LED indicator. last update: April 1, 2014...
...cations Dimensions Catalog last update: August 1, 2018 • 24 VDC input • The power supply status indicator shows operating status last update: August 1, 2018...
...oduced. ・The problem recurs even after the power supply is replaced. Built-in maintenance point indicator indicates where to start S8VK-WA shows you the source of the problem (e.g. input/out...
...and user-friendly control panel building. Wiring Completion is Simply Visible Production Wiring indicator for confirmation of a correct operation. A green indicator comes out when a ...
...very [PREMIUM Model] [BASIC Model] * Applies only to the description of the high-brightness LED indicator. Enables facility designs that allow for quick recovery in case of failure Less time ...
...ible on a single screen, providing efficient setting. Notification with a beep sound, a display indicator, and vibration In addition to a beeper, visual and vibrating indicators provide silen...
...beverage and automotive. Maximize uptime with a first ever on-board display and health lighting indicator. The i4H is available in multiple configurations that include different reach lengths...
...alue) when replacing the heater and the cur rent heater resistance value, and utilizes it as an indicator to measure the degradation trend. [Changes in heater temperature and resistance (Long...
... of lever settings ensured using a mechanism that engages a gear between the operating position indicator plate and the lever. • Equipped with a mechanism that indicates the applicable operat...