• Monitor for overvoltages and undervoltages simultaneously. Separate settings and outputs supported for overvoltages and undervoltages.
• Manual resetting and automatically resetting supported by one Relay.
• Pre-alarm Monitoring Mode.
• Two SPDT output relays, 5 A at 250 VAC (resistive load).
• Process control signal (0 to 10 V) and current splitter input supported.
• Output status can be monitored using LED indicator.
• Input frequency of 40 to 500 Hz supported.
• Inputs are isolated from the power supply.


 Global
Global 
         Top of Page
Top of Page