| Site Search | Product Search | IA Global Search |
...ization that the templates may not cover. Templates that enable immediate retrieval of critical indicator data Start your data utilization journey smoothly by simply connecting the specified ...
...isplays. • Selectable display speed (slow/fast) External Picking Indicators Can Be Connected An indicator (M22N Series, etc.) can be directly connected to the Picking Sensor and mounted in an...
...Power Supply Unit with built-in battery for Sensors • Check sensor operation via buzzer and LED indicator. • Low battery indicator for easy battery maintenance. • Clear plastic pocke...
...ensions Catalog last update: November 4, 2015 • Compact, thin profile enables dense mounting. • Indicator is visible from both sides. • Wide operating voltage range: 5 to 24 VDC last update: ...
...operation. • Response frequency as high as 1 kHz. • Easy operation monitoring with bright light indicator. • Wide operating voltage range: 5 to 24 VDC • Models in which the light ...
...ence. • Wide operation voltage range: 5 to 24 VDC • Easy operation monitoring with bright light indicator. last update: April 19, 2017...
...an easy-to-adjust optical axis mark. • Easy adjustment and optical axis monitoring with a light indicator. last update: April 19, 2017...
...stment with a built-in sensitivity adjuster. • Easy optical axis monitoring with a bright light indicator. • Compact design incorporating a built-in amplifier and special IC enables direct sw...
...7 • Increased tightening strength. Cable protectors provided as a standard feature. • Increased indicator visibility. A milled section for wrench grip on all models. last update: April 21, 20...
...an be embedded in metal. • Robotics cables provided as a standard feature (DC 2-Wire Models). • Indicator provided in Amplifier cable for easy confirmation of operation. • Power supply range ...
...17 • Flat head is only 5.5-mm thick. • Robotics cable ensures improved flexibility. • Operation indicator on the Sensor. • Easy-to-use connector. last update: April 21, 2017...
...sy mounting on small conveyor lines. • Detects as far as 500 mm away. • Equipped with stability indicator. last update: May 23, 2013...
...tion. • Selectable reset value range from 2% to 30% of operating value (SDV-F). • LED operation indicator. • UL, CSA (SDV-F), and RCM approval. last update: December 14, 2018...
... power MOS FET relay models (for high frequency contact ratings) are available. • LED operation indicator, diode for coil surge absorption, and tools for easy removal of relays are included a...
...d heat sink in one unit. • Easy wiring with separate I/O terminal construction. • LED operation indicator. • Special socket used for easy Relay replacement. • Mounts either on DIN track or wi...
... internal element malfunction caused by external noise, indicates the malfunction with an alarm indicator, and turns the relay alarm output ON. (An internal relay malfunction or internal rela...
...h. • Built-in varistor effectively absorbs external surges. (except G3NA-D210B-UTU) • Operation indicator enables monitoring operation. • Protective cover for greater safety. • Certified by U...
...lays. • Certified by UL, CSA, and VDE. • Socket type, same size as MY Power Relays. • Operation indicator provided to confirm input (model numbers with “N” before the suffix). last update: No...
...nts). • Certified by UL, CSA, and VDE. • Socket type, same size as LY Power Relays. • Operation indicator provided to confirm input (models numbers with “N” before the suffix). last update: N...
...ed together with G7T I/O relays. • Operation of each SSR can be monitored easily through an LED indicator. • Models certified for UL and CSA added to the series ("-US" models). last update: D...