| Site Search | Product Search | IA Global Search |
...on the front-panel or external inputs. Top of page Settings and Displays Example Using the K3HB-X No. Name Function (1) PV display Displays PVs, maximum values, minimum values, parameter name...
...更新日期 2017年1月24日 白色LCD PV顯示器,E5EC/E5EC-B-800型的高度約為18 mm,提高辨識清晰度。 50 ms高速取樣速度。 配備48 x 96 mm控制器,使您可在螺絲端子台或Push-In Plus端子台之間進行選擇,減少...
...e following instructions are executed, Q0 turns ON/OFF at the same time as the other bits. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...th 20-point CPU Units. Restricted to use within the memory area range of Pre-V1 CPU Units. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
... all be used at the same time with the ZEN simply by combining them in the ladder program. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...rical circuit is open, and no current flows between electrodes E 1 and E 3 . Consequently relay X does not operate and the contact remains at the b side. (2)When electrode E 1 is in contact w...
...型)/特長 | OMRON Industrial Automation 產品類別 特長 種類 額定/性能 外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2017年1月25日 85 x 22.5 mm (D x W)的輕薄機身可安裝至薄型控制盤內,並安裝...
...o +99°C -9.9 to +9.9°C Input shift display L99 to H99 L9.9 to H9.9 Applicable Models: E5CS K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...sor. 5.Are you sure that a temperature shift has not be set? Applicable Models: All models K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...temperature Tolerance -50 to 100°C ±1°C max. 100 to 350°C ±1% max. of measured temperature K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials 1 for Switches is a product of less than 1. 1ZAP2 / 1VAP2 Top of Page Level S...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials 6 for Switches is a product of less than 9. 61F-03B / -04B 61F-AN 61F-AO 61F-...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials A for Switches is a product of less than 22. A A16 A165K A165S / W A22 A22NK ...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials B for Switches is a product of less than 1. BF-[](R) / BS-1(T) Top of Page Le...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials D for Switches is a product of less than 8. D4A-[]N D4C D4CC D4E-[]N D4ER-[]N...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials F for Switches is a product of less than 2. F03-05, PH-1 / -2 F03-[] Top of P...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials H for Switches is a product of less than 1. HL-5000 Top of Page Level Switche...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials M for Switches is a product of less than 6. M16 M22 M22N M2BJ M2P M3U Top of ...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials P for Switches is a product of less than 1. PS-[]S(R) / -31 Top of Page Level...
... the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials S for Switches is a product of less than 2. SC SHL Top of Page Level Switches...