| Site Search | Product Search | IA Global Search |
...EH-X12B1 2M Proximity Sensor Ideal for High Temperatures and Cleaning Processes, M30, Shielded, Sensing distance: 12 mm, DC 3-wire, PNP output, NO, Pre-wired model, 2 m E2EH-X12B1 5M Proximit...
...2 3 Next Model Number Description EE-SX470 Photomicrosensor, Slot type, Through-beam, Standard, Sensing distance: 5 mm (slot width), Light-ON, Indicator: Incident light, NPN output, Connector...
... can be adjusted according to the size of the workpiece by changing the withdrew length and sensing distance. Refer to the following graph, which shows the relation between the withdr...
...er Description E3JK-DN11 2M Photoelectric Sensor, DC power type, Diffuse-reflective, Red light, Sensing distance: 2.5 m, NPN output, Pre-wired, 2 m E3JK-DN12 2M Photoelectric Sensor, DC power...
... obtained from a motor's power line. High-quality component with built-in high-performance sensing The K7DD advanced motor condition monitoring device features high-performance ...
...tion E3ZM-D62 2M Compact Photoelectric Sensor with Stainless Steel Housing, Diffuse-reflective, Sensing distance: 1 m, NPN output, Pre-wired model, 2 m E3ZM-D62 5M Compact Photoelectric Senso...
...2 3 Next Model Number Description E2ER-X10D1 2M Oil-resistant Proximity Sensors, Shielded, M30, Sensing distance: 10 mm, NO, Pre-wired model, 2 m E2ER-X10D1 5M Oil-resistant Proximity Sensors...
...rial Automation 產品類別 特長 種類 額定/性能 外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2015年12月3日 Change between any of five sensing directions: front or 90° up, down, left, or right. Four ...
...linear servo positioning accuracy • High PWM frequency - up to 20 kHz • High resolution current sensing - 16-bit ADCs • High speed current ADC clocking - up to 6.125MHz • Dual STO inputs and ...
...Description E3ZM-CD62 2M Oil-resistant Robust Compact Photoelectric Sensor, Diffuse-reflective, Sensing distance: 1 m, NPN output, Pre-wired model, 2 m E3ZM-CD62 5M Oil-resistant Robust Compa...
...Description E2EC-C1R5D1 2M Cable Amplifier Proximity Sensor, Shielded, Cylinder type, 5.4 dia., Sensing distance: 1.5 mm, DC 2-wire, NO, Pre-wired model, 2 m E2EC-C1R5D1 5M Cable Amplifier Pr...
...I/O Units List Special I/O and communications units for temperature control, analog control, ID sensing and other types of machine control. There are 7 products of Special I/O Units. CJ-serie...
...id Leakage Sensor Amplifier detects liquids with impedance as high as 50 MΩ and connects to the Sensing Band through a cable that can be extended up to 50 meters. Countermeasures against exte...
https://www.ia.omron.com/support/guide/48/further_information.html
...l Number Description E2EZ-X2D1-M1GJ 0.3M Chip-immune Inductive Proximity Sensor, Shielded, M12, Sensing distance: 2 mm, DC 2-wire (1-4 pin arrangement), NO, Pre-wired M12 connector model, 0.3...
...ic relays. Ground the noise filter with a thick, short wire. Use shielded cables for the remote sensing and remote control signal lines. Remote sensing and remote control signal line...
...icro Sensors Lead Contents FAQ No. FAQ01160 Related Contents Primary Contents Question What are sensing position characteristics (for slot-type models) of Photomicrosensors Used for Industria...
...vable parts. 2.The light intensity of a Through-beam model is reduced to 50%, which reduces the sensing distance by about 30%. 3. The Fiber Units listed above have a structure that strongly w...
...quency is relatively low. (The frequency range of VEL mode is 10 to 1,000 Hz.) Depending on the sensing object, the VEL mode may be better than the ACC mode. Try the ACC mode first, but if yo...
...properly. What is causing this, and what can be done to resolve it? Does the temperature of the sensing object affect the detection ability of E4PA Ultra Sonic Displacement Sensor? When a com...
...roximity Sensor, with Adjustment Potentiometer, Sensor Unit, Shielded, Cylinder type, 5.4 dia., Sensing distance: 1 mm, Pre-wired model, 3 m E2C-C1A 5M Separate Amplifier Proximity Sensor, wi...