| Site Search | Product Search | IA Global Search |
...y by placing a Calculating Unit between the Amplifier Units. The required parameters need to be input only into one Amplifier Unit. last update: September 24, 2012...
...ulation function. • Two I/O points can be allocated to any two of the following values: analog input, peak/bottom, top, valley, or rate-of-change. Values without an allocated I/O point can b...
...ng results of two Sensors can be displayed on a single Amplifier. Setting parameters need to be input only on one Amplifier. last update: September 24, 2012...
...romotive output as high as that of a thermocouple, thus connecting directly to the thermocouple input terminal of the Temperature Controller is possible. • Four temperature ranges are availab...
...en. * • Equipped with a position meter for monitoring operating status trends. • External event input allows use in various measurement and discrimination applications. • Series expanded to i...
... • Perfect for Measuring Rotary Encoder and ON/OFF Pulse Signals at High Speed Cumulative pulse input is 50 kHz, quadrature pulse inputs are 25 kHz, and up/down pulse inputs are 30 kHz. Note:...
...imes per second (20 ms). • High-resolution of 0.01°C with platinum-resistance thermometer Pt100 input. Thermocouple sensor inputs also support a resolution of 0.1°C for all ranges. • Temperat...
...ou to check the CPU operation. (CJ1W-PA205R only) • Conforming to the SEMI-F47 Standard. * * AC input type, 200 V min. input. last update: September 24, 2012...
... of four inputs in one Unit: resistance thermometer, thermocouple, and DC current/voltage. (The input type is set separately for each input.) • Isolation between input chann...
...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 Analog Input Units • Input up to eight analog signals with one Unit. • Functions include line...
... of four inputs in one Unit: resistance thermometer, thermocouple, and DC current/voltage. (The input type is set separately for each input.) • Isolation between input chann...
...l Automation Features Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Input frequencies to 500 kHz. • 32-bit counting range. • Digital variable noise filter provided...
...• Models with two alarms added to Series, ideal for applications requiring alarms. • Universal-input (thermocouple/platinum resistance thermometer) models also available. • Clearly visible ...
..., 2013 • Up to eight analog inputs can be connected for each Unit. • There is isolation between input channels, so unwanted circuit paths between thermocouple inputs can be prevented. • Outpu...
..., 2013 • Up to eight analog inputs can be connected for each Unit. • There is isolation between input channels, so unwanted circuit paths between thermocouple inputs can be prevented. (Except...
...Specifications Dimensions Catalog last update: December 19, 2013 • Holds a maximum of 16 analog input signals in 1 unit. • Reduces wiring using MIL connector (CS1W-AD161) • Connector-Terminal...
...ate-of-change limit • Output high/low limits • Output scaling (±32,000) • Control output answer input (CS1W-PMV01 only) last update: December 19, 2013...
...tures Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Has both analog input and output signals • Ratio conversion function stores the results of positive and negativ...
...h outputs in 0.1-A units • Startup and shutdown sequence control • Display and alarm functions (Input voltage, output current, run time, and over-temperature) • Outputs conform to UL Class 2 ...
...munications between the CP1H and a host computer. • Built-in Analog I/O. XA CPU Units provide 4 input words and 2 output words. • USB Peripheral Port. Another standard feature. • The structur...