| Site Search | Product Search | IA Global Search |
...del Inputs NPN (+ common) 32 points MIL connector Supplied from the communications connector 24 VDC DRT2-ID32ML PNP (- common) DRT2-ID32ML-1 Outputs NPN (- common) DRT2-OD32ML PNP (+ common) ...
...rted Inputs NPN (+ common) 16 points Clamp terminals Supplied from communications connector. 24 VDC DRT2-ID16SLH PNP (- common) DRT2-ID16SLH-1 Outputs NPN (- common) DRT2-OD16SLH PNP (+ commo...
...C 30 3 Q300 Rated voltage Carry current Current (A) Volt-amperes (VA) Make Break Make Break 125 VDC 2.5 A 0.55 0.55 69 69 250 VDC 0.27 0.27 Characteristics Degree of protection *1 IP...
https://www.ia.omron.com/products/family/1497/specification.html
...e AC, 0 to 150 A (primary current of CT) Trigger output One voltage output for each channel, 12 VDC ±15%, Max. load current: 21 mA (with built-in short-circuit protection circuit) Alarm outpu...
https://www.ia.omron.com/products/family/1511/specification.html
...cifications Dimensions Catalog last update: August 5, 2015 Item ES1B Power supply voltage 12/24 VDC Operating voltage range 90% to 110% of the power supply voltage Current consumption 20 mA m...
https://www.ia.omron.com/products/family/1516/specification.html
... Model Inputs NPN (+ common) 32 inputs MIL connector Supplied from communications connector. 24 VDC DRT2-ID32B PNP (- common) DRT2-ID32B-1 Outputs NPN (- common) 32 outputs DRT2-OD32B PNP (+ ...
...wer Supply/Output Type Code None: None CPA: Relay output (PASS: SPDT) + Sensor power supply (12 VDC±10%, 80 mA) (See note 1.) L1A: Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor po...
...Number of cascade connections with repeater hub 2 4 Current consumption (Unit) 370 mA max. at 5 VDC Vibration resistance Conforms to JIS 0040. 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, a...
https://www.ia.omron.com/products/family/1549/specification.html
...ller: Serial Power supply Bus power (Supplied from USB host controller.) Power supply voltage 5 VDC Current consumption 70 mA Ambient temperature range Operating: 0°C to 55°C, Stored: -20°C t...
https://www.ia.omron.com/products/family/1593/specification.html
...2SL-1 DST1-MD16SL-1 DST1-MRD08SL-1 DST1-XD0808SL-1 Communications power supply voltage 11 to 25 VDC supplied via communications connector I/O power supply voltage 20.4 to 26.4 VDC (2...
https://www.ia.omron.com/products/family/1626/specification.html
...ower Supply Units Product name Power supply voltage Output capacity Options Model Stand- ards 5-VDC output capacity 24-VDC output capacity Total power con- sumption 24-VDC s...
...ns Max. Units mountable per Unit External connection 5 V 24 V Interrupt Input Unit 16 inputs 24 VDC, 7 mA 16 points, 1 common ON time: 0.05 ms max. OFF time: 0.5 ms max. 2 Removable terminal ...
... Name 16-point Interrupt Input Unit with Terminal Block Model CJ1W-INT01 Rated Input Voltage 24 VDC Rated Input Voltage Range 20.4 to 26.4 VDC Input Impedance 3.3 kΩ Input Current 7 ...
https://www.ia.omron.com/products/family/1642/specification.html
...put pulse width conditions External connection 5 V 24 V Quick- response Input Unit 16 inputs 24 VDC, 7 mA 16 points, 1 common ON time: 0.05 ms max. OFF time: 0.5 ms max. Removable terminal bl...
... 16-point Quick-response Input Unit with Terminal Block Model CJ1W-IDP01 Rated Input Voltage 24 VDC Rated Input Voltage Range 20.4 to 26.4 VDC Input Impedance 3.3 kΩ Input Current 7 ...
https://www.ia.omron.com/products/family/1643/specification.html
...ng rate 5 V 24 V CJ1 Special I/O Units Highspeed Counter Unit 2 Open collector Input voltage: 5 VDC, 12 V, or 24 V (5 V and 12 V are each for one axis only.) 50kHz 4 0.28 - CJ1W-CT021 UC1, N,...
...Number of cascade connections with repeater hub 2 4 Current consumption (Unit) 380 mA max. at 5 VDC Vibration resistance Conforms to JIS 0040. 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, a...
https://www.ia.omron.com/products/family/1683/specification.html
...eatures Lineup Specifications Dimensions Catalog last update: June 1, 2020 (Unit: mm) Relay (12 VDC, 24 VDC) with Auxiliary Contact Block 4 poles + 2 poles (Relay with Auxiliary Cont...
https://www.ia.omron.com/products/family/1767/dimension.html
...ted Voltage Relay Auxiliary Contact Block 4 poles + 2 poles 4PST-NO DPST-NO G7Z-4A-20Z-R 12, 24 VDC SPST-NO/SPST-NC G7Z-4A-11Z-R 12, 24 VDC DPST-NC G7Z-4A-02Z-R 12, 24 VDC 3...
...perating: -10 to 55°C Ambient humidity Operating: 45% to 85% Insulation resistance 10 MΩ at 100 VDC between case and current-carrying parts Dielectric strength 1,000 VAC at 50/60 Hz for 1 min...
https://www.ia.omron.com/products/family/1819/specification.html