| Site Search | Product Search | IA Global Search |
...pe Connecting method Appearance Inputs/ outputs Model NPN output PNP output Standard models Pre-wired (2 m) 1 output E3NX-FA11 2M E3NX-FA41 2M E3NX-FA11-5 2M *1 --- Wire-saving Connector 1 ou...
...utput E3NX-FA11 E3NX-FA6 E3NX-FA11-5 *1 PNP output E3NX-FA41 E3NX-FA8 --- Connecting method Pre-wired Wire-saving Connector Pre-wired Inputs/ outputs Outputs 1 output External inputs...
https://www.omron.com.vn/products/family/3161/specification.html
... 1 per Sensor Controller External interface Connection method Serial I/O: connector, Other: pre-wired (Standard cable length: 2 m) Serial I/O USB 2.0 1 port, Full Speed (12 Mbps max.), MINI-B...
https://www.omron.com.vn/products/family/3175/specification.html
... times each in X, Y, and Z directions Degree of protection IEC 60529 IP64 Connection method Pre-wired (standard length: 2 m) Weight (packed state) Approx. 350 g Material Case ABS (Acrylonitri...
https://www.omron.com.vn/products/family/3179/specification.html
...d evaluation) Probe Carbide with a round surface, screw thread size: M2.5 Connecting method Pre-wired connector (2 m from the Sensor Head to the Preamplifier) Materials Sensor Head Stainless ...
https://www.omron.com.vn/products/family/3180/specification.html
...nce class IT16 applies to dimensions in this data sheet unless otherwise specified. Sensors Pre-wired Models (Shielded) Mounting Hole Dimensions E2E-C03SR8-WC-[][] E2E-C04S12-WC-[][] E2E-C05S...
https://www.omron.com.vn/products/family/3181/dimension.html
...ns Oper- ation mode Wire color/ pin ar- rangement Model NPN output PNP output 3 dia. 0.8 mm Pre-wired Models (2 m) PVC (oil- resistant) NO Brown: +V Black: Output Blue: 0 V E2E-C03SR8-WC-C1 2...
...gree of protection IEC 60529 IP67, in-house standards: oil-resistant *6 Con- necting method Pre-wired Models Yes Yes Yes M8 Pre-wired Connector Models Yes Yes No M8 Connector Models ...
https://www.omron.com.vn/products/family/3181/specification.html
... SD Card 2 GB HMC-SD293 4 GB HMC-SD493 16 GB HMC-SD1A3 -- Mouse Recommended Products Driverless wired mouse (A mouse that requires the mouse driver to be installed is not supported.) --- Ethe...
...ies User's Manual (Cat. No. Z365). Possible Number of Scenes 128 Operating on UI USB Mouse Yes (wired USB and driver is unnecessary type) Touch Panel Yes (RS-232C/USB connection: FH-MT12) Set...
https://www.omron.com.vn/products/family/3210/specification.html
...Indicator The dimensions of the LED indicator for models equipped with one are shown below. Pre-wired Models Pin Plunger D4C-[]001-[]K1EJ[] D4C-[]001-M1J[] Roller Plunger D4C-[]002-[]K1EJ[] D...
...oved international standards. * Oil-resistant vinyl cabtire cables; approved by EN and IEC. Pre-wired Models (Use VCTF Oil-resistant Cable) Actuator Ratings 1 A at 125 VAC 1 A at 30 VDC Opera...
...5 *3 *1. Excluding weather-resistant models, only models with VCTF oil-resistant cables and pre-wired models are certified. (Contact your OMRON representative for the model numbers.) ...
https://www.omron.com.vn/products/family/324/specification.html
...r WLCA12-2N and WL01CA12-2N, with a lever length of 89 mm. Sensor I/O Connector Switches Direct-wired Connector/Pre-wired Connector Models Refer to Data Sheet for the connecting cabl...
...LNJ-2LE WLNJ-S2LE LED WLNJ-LD WLNJ-30LD WLNJ-2LD WLNJ-S2LD Sensor I/O Connector Switches Direct-wired Connectors Actuator Item Basic Overtravel General-purpose Wiring Built-in switch specific...
... 0.8 6 4 2 0.2 3 3 1.5 0.2 10 6 3 0.8 6 4 2 0.2 Inrush current NC 30 A max. NO 20 A max. Direct-wired Connector and Pre-wired Connector Switches Model Rated voltage (V) Non-inductive...
https://www.omron.com.vn/products/family/326/specification.html
...D WLG2-(55)LDK13 WLG2-(55)LDK43 WLGCA2-(55)LDK13 WLGCA2-(55)LDK43 Operating characteristics Pre-wired connectors Roller lever R38 With operation indicator LED Threaded (M12) WLCA2-(55)LD-M1J-...
https://www.omron.com.vn/products/family/3263/dimension.html
... +2°, 0° NO only NO: ③④ WLGCA2-LDK13 NC+NO NO: ③④ NC: ①② WLGCA2-LDK43 Roller lever: R38 mm Pre- wired con- nectors 15±5° Threaded (M12) DC NO only NO: ③④ WLCA2-LD-M1J-N NO only NO: ③④ WLCA2-L...
... VAC/DC Approx. 0.5 mA at 115 VAC/DC Approx. 0.6 mA at 125 VAC Approx. 1.9 mA at 250 VAC Direct-wired connector and Pre-wired Connector Type Connector DC Specifications: With Operati...
https://www.omron.com.vn/products/family/3263/specification.html
... Model E3NC-LH01 Distance-settable Models E3NC-SH250H E3NC-SH250 E3NC-SH100 Amplifier Units Pre-wired Amplifier Units E3NC-LA21 E3NC-LA51 E3NC-SA21 E3NC-SA51 Amplifier Units with Wire-saving ...
https://www.omron.com.vn/products/family/3316/dimension.html