| Site Search | Product Search | IA Global Search |
...level automatically (automatic recovery) when the overcurrent status is cleared. S82J: 100 W (5 V, 12 V, 15 V), 150 W, 300 W S82K: 90 W, 100 W S8TS S8T-DCBU-02 S8VS: 240 W S...
...00 W 24 VDC S82J 100 W 5, 12, 15, 24 VDC 50, 150, 300, 600 W 24 VDC S8TS 25, 30, 60 W 5, 12, 24 V S8VS 15, 30, 60, 90, 120, 180, 240 W 24 VDC S8VM 15, 30, 50, 100, 150, 300, 600, 1,500 W 5, 1...
...c strength, and current characteristics. Diode type Schottky barrier diode Dielectric strength (V RRM ) At least equal to Power Supplies' rated output voltage Forward current (I F ) At least ...
...ppropriate connection methods. Model Connection method S82K-10024 S8T-DCBU-02 Only connect the +V and -V outputs in parallel S82K (100 W (- P type only) S82J (300, 600 W) Connect the...
...lowing is a detailed explanation of the calculation. R 1 = 220 M, so LED forward current I F = (V CC − V F )/R 1 = (5 − 1.2)/220 = 17 mA. (Formula 1) For the EE-SX1041, the standard ...
...of a phototransistor under a specified input current condition and at a specified bias voltage. V CE (sat) Collector-emitter saturated voltage The ON-state voltage between the collector and e...
...2? Answer No, the peripheral port on the CPU Unit of Programmable Controllers do not supply 5 V, so the NT-AL001-E cannot be connected. Use an RS-232C port. CJ2 Introducing the Flagship CJ2...
...units combination is: (1) Interface unit C200H-IP007 + Cable CQM1-CIF01 (PC98), CQM1-CIF02 (DOS/V) (2) Host Link Unit C120-LK201-V1 + Cable XW2Z-200P (2m), XW2Z-500P (5m) * The XW2Z-500P is a...
...trollers : Peripheral interface C200H-IP007: CQM1-CIF02 Host link unit C120-LK201-V1: XW2Z-200S-V *"Windows" is a registered trademark of Microsoft Corporation. CJ2 Introducing the Flagship C...
...55°C Ambient operating humidity 10% to 90% (with no condensation) Rated power supply voltage +5 V ±10% (supplied from pin 6 of RS-232C connector) Rated power supply current 150 mA max. Surge ...
..., use the Windows version of the NT-ZJCMX1-V4 or the MS DOS version of the NT-ZA3PC-V2/NT-ZA3DV-V-V2. CJ2 Introducing the Flagship CJ2 CPU Units, with Built-in Multifunctional Ethernet Port. ...
...t can be used. Cables for Touch Panels with a 9-pin Connector IBM PC/AT or compatible XW2Z-200S-V/500S-V PC98 computer, 25-pin XW2Z-200S/500S PC98 computer, Half-pitch 14-pin XW2Z-20...
...versions of Windows? Answer The Ver.4.05 of Windows version NT Support Tool (NTST) "NT-ZJCMX1-V[]"supports the Windows2000/XP. As for Windows versions which each version of NT Support Tool ...
... R impedance. C: 0.5 to 1 μF per switching current (1 A) R: 0.5 to 1 Ω per switching voltage (1 V) The values may change according to the characteristics of the load. The capacitor suppresses...
...s Basic model (without seal) --- --- Z, A, D2D, DZ, D2MV, D3C, D2X, D2T, J, D2F, D2MQ, D2MC, X, V, VX, K, SS, D2S, TZ Resists penetration of dirt and dust into the Switch. No protection again...
...ch WL[]-TH 5 to 120°C Limit Switch VE[]-TH 5 to 100°C Basic Switch TZ -65 to 400°C Basic Switch V[]-T -25 to 150°C Cold-resistant Limit Switches and Basic Switches Switch type Model Cold resi...
...nted in the desired equipment. You can select from among Z-size General-purpose Basic Switches, V-size Miniature Basic Switches, S-size Subminiature Basic Switches, J-size Ultra Subminiature ...
...s. Microload Models (Refer to the following information when using the WL01CA2.) Rated voltage (V) Resistive load (A) 125 VAC 0.1 30 VDC It is best to used the WL01CA2 in the range shown in t...
...stance (liquid resistance between E1 and E3) can be calculated with the following equation. R = V⁄I R: Liquid resistance between the electrodes (kΩ) V: Voltmeter's displayed val...
...t signal. When using them, pull up to the positive power supply voltage level or pull down to 0 V. The complementary output allows flow-in or flow-out of the output current and thus the risin...