| Site Search | Product Search | IA Global Search |
...up Specifications Dimensions Catalog / Manual / CAD / Software last update: May 11, 2015 • Long sensing distance that is approximately 8 times that of our conventional model (for the Through-...
...for long-term stable operation. Resists Water and Oil IP67 Degree of Protection *1 and Magnetic Sensing Method IP67 protection is combined with a magnetic sensing method. Even in the...
...es (3 dia., 4 dia., 5.4 dia., 6.5 dia., M4, M5) A lineup of unshielded models for long distance sensing is also available. Stable long distance sensing performance enables worry-free...
...ews, so it can easily replace an existing Sensor mounted with M2 screws. Reliable Best-in-Class Sensing Slot Depth of 6.5 mm (Based on April 2013 OMRON investigation.) A deeper slot helps pre...
... Specifications Dimensions Catalog / Manual / CAD / Software last update: December 2, 2013 Size Sensing distance Con- necting method *1 Body length Output config- uration Operation mode NO Op...
... Specifications Dimensions Catalog / Manual / CAD / Software last update: April 1, 2014 Size M8 Sensing distance Single Double Type Shielded Unshielded Shielded Unshielded Model E2B-S08[]S01 ...
https://www.omron-ap.com/products/family/3203/specification.html
...ation for Stable Detection. Variable Spot You can adjust the spot size to the workpiece size or sensing surface conditions for even more-stable detection. The use of a crown lock eliminates t...
...mm, so detection is possible at a conveyor speed of up to 4 m/s. (With the E3S-DB[][]2(T) and a sensing distance of 200 mm.) Reduced Work Easy Setup and Operation; Reduced Commissioning and M...
...llel operation No (However, backup operation is possible, external diodes are required.) Remote sensing No Remote control No Output indicator Yes (LED: Green) Insula- tion Withstand voltage 3...
https://www.omron-ap.com/products/family/3460/specification.html
... of airtight construction. 4. OMRON recommends that the tip of the thermocouple is touching the sensing object. Installation Example Cut a thread into the workpiece, and screw in the thermoco...
https://www.omron-ap.com/products/family/3503/specification.html
...output through logical operations Output of the logical operation results between 1-ch and 2-ch sensing is possible. [Reference] Output pattern of logical operations Outputs discriminating th...
...reliable detection settings with micronlevel precision using the teaching function. • Check the sensing excess gain level on the digital display. • Support for high-precision positioning and ...
...ts. Machines can be developed to enhance strength by leveraging cooling performance data. Multi-sensing technology [Flow rate] Uses the "Thermal flow rate measurement algorithm". The sensor c...
...dispensing pressure without relying on the experience or skills of maintenance personnel. Multi-sensing technology [Pressure] Uses a piezoelectric element. Since the sensing surface ...
... equipment requirements. Long operating range thanks to unique optical design The long-distance sensing capability enables reliable detection even in harsh environments. Omron’s unique compac...
...fications Dimensions Catalog / Manual / CAD / Software last update: November 4, 2025 Equivalent sensing distances for iron and aluminum Enables facility design with fewer unexpected stoppages...
...rial type or color, can detect level differences. Detection is prone to be unstable because the sensing distance varies depending on the workpiece material and color. E3AS-HL Sensors, hardly ...
...g / Manual / CAD / Software last update: November 4, 2025 Easy design Equipped with exceptional sensing range to enable collision-free sensor installation Enables designs with more distance b...
...g / Manual / CAD / Software last update: November 4, 2025 Easy design Equipped with exceptional sensing range to enable collision-free sensor installation Enables designs with more distance b...
...e patterns. Faster cycle time thanks to human-like speed and flexibility The advanced 3D vision sensing technology enables fast and accurate part recognition. High-speed detection in approxim...