| Site Search | Product Search | IA Global Search |
...ans a wider variety of applications. Coaxial Retroreflective Model Easy Sensor Installation and Sensing Characteristics Equivalent to Through-beam Sensors. last update: March 1, 2022...
...linear servo positioning accuracy • High PWM frequency - up to 20 kHz • High resolution current sensing - 16-bit ADCs • High speed current ADC clocking - up to 6.125MHz • Dual STO inputs and ...
... obtained from a motor's power line. High-quality component with built-in high-performance sensing The K7DD advanced motor condition monitoring device features high-performance ...
... Specifications Dimensions Catalog / Manual / CAD / Software last update: April 15, 2024 • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for ...
...Specifications Dimensions Catalog / Manual / CAD / Software last update: June 2, 2025 1. A wide sensing range and excellent angle characteristics supported at the same time Performance of con...
... of around 10 μm to 1 mm Using displacement sensors is now easier with dramatically less effort Sensing performance delivering stable detection with initial configuration left intact Differen...
...ecifications Dimensions Catalog / Manual / CAD / Software last update: December 19, 2013 • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for ...
...e detection regardless of color or material. Black/white error of only 2% max. (E3S-CL1) • Long sensing distance of 500 mm (E3S-CL2). • Eliminates background influence. (Differential travel o...
...neup Specifications Dimensions Catalog / Manual / CAD / Software last update: November 16, 2017 Sensing Distance of 3 m Selectable Display Mode: All Lighting, All Flashing, Elevator-like Ligh...
...r more. • Detects minute objects such as a 0.05-mm-dia. pure copper wire. • Small dispersion in sensing distance. • Light modulation effectively reduces external light interference. • Wide op...
...ns Dimensions Catalog / Manual / CAD / Software last update: January 5, 2017 Sensors Appearance Sensing method Sensing distance Output type Output configuration Model Horizontal type...
...ons Catalog / Manual / CAD / Software last update: September 24, 2012 Models EE-SY671, EE-SY672 Sensing distance 1 to 5 mm (Reflection factor: 90%; white paper 15 × 15 mm) Sensing ob...
https://www.omron-ap.com/products/family/444/specification.html
...nterference. • Superior environment resistance with standard cable made of oilresistant PVC and sensing surface made of material that resists cutting oil. • Useful to help prevent disconnecti...
...log / Manual / CAD / Software last update: April 21, 2017 • Superior spatter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclic...
...April 21, 2017 • Housing and mounting are made of Fluororesin resistant to chemicals. • Maximum sensing distance: 10 mm. last update: April 21, 2017...
...21, 2017 • Correct operation even with aluminum or iron chips sticking to the Sensor. Only the sensing object is detected. • Pre-wired Smartclick Connector Models also available. last updat...
...ftware last update: September 16, 2015 • Only 5.5 × 5.5 mm with a built-in Amplifier. • Maximum sensing distance: 2.5 mm. Stable detection even with workpiece fluctuations. • Response frequen...
...alog / Manual / CAD / Software last update: September 24, 2012 • Only 6 mm thick yet provides a sensing distance of 3 mm (TL-W3MC1). • Aluminum die-cast models also available. last update: Se...
... / Software last update: April 21, 2017 • Product lineup with M12, M18, and M30 models. • Fixed sensing distance requires no sensitivity adjustment. last update: April 21, 2017...
...e against chemicals and oil with fluororesincoated case. • Distance adjustment according to the sensing object using the sensitivity adjuster. last update: April 21, 2017...