| Site Search | Product Search | IA Global Search |
...ftware last update: September 16, 2015 • Only 5.5 × 5.5 mm with a built-in Amplifier. • Maximum sensing distance: 2.5 mm. Stable detection even with workpiece fluctuations. • Response frequen...
...alog / Manual / CAD / Software last update: September 24, 2012 • Only 6 mm thick yet provides a sensing distance of 3 mm (TL-W3MC1). • Aluminum die-cast models also available. last update: Se...
... / Software last update: April 21, 2017 • Product lineup with M12, M18, and M30 models. • Fixed sensing distance requires no sensitivity adjustment. last update: April 21, 2017...
...e against chemicals and oil with fluororesincoated case. • Distance adjustment according to the sensing object using the sensitivity adjuster. last update: April 21, 2017...
...s Dimensions Catalog / Manual / CAD / Software last update: December 2, 2021 Model GLS-1 GLS-1L Sensing distance 15 mm *1 Contact circuit SPST-NO Switching capacity *2 Maximum operating volta...
https://www.omron.co.id/products/family/481/specification.html
...Lineup Specifications Dimensions Catalog / Manual / CAD / Software last update: August 18, 2025 Sensing method Sensing distance Output configuration Model Through-beam 500 mm NPN ope...
...tions Dimensions Catalog / Manual / CAD / Software last update: May 23, 2013 Model E4E2-TS50C[] Sensing distance 500 mm Standard sensing object 40 × 40 × 2 mm SPCC plate Response fre...
https://www.omron.co.id/products/family/504/specification.html
...ion partner that creates, sells and services fully integrated automation solutions that include sensing, control, safety, vision, motion, robotics and more. Follow Us Youtube Facebook Linkedi...
https://www.omron.co.id/solutions/food-and-commodity/automation-systems/sysmac-style/robotics/
...ting time. Suitable for Non-ferrous Metals Also Linearity is worse for non-ferrous than ferrous sensing objects. A material selection function has been developed to improve linearity with sta...
...n detection with a wide range of measurements. Four types of Sensors are available with maximum sensing distances of 0.5 m, 2 m, 4 m, and 6 m. With the 0.5-m type, a repeat accuracy of 1 mm o...
... can be adjusted according to the size of the workpiece by changing the withdrew length and sensing distance. Refer to the following graph, which shows the relation between the withdr...
...ic). • Compact M18-sized cylindrical Head. Product lineup includes Side-view Heads. • Check the sensing object distance and sensing position (i.e., threshold) on the digital display....
... of 0.8 mm The face thickness is approximately 4 times that of previous models (E2ES) to enable sensing in even more severe conditions than ever. Brush Test Continuous Impact Test Chemical an...
... BGS Reflective Models E3ZM-LS6[]H/-LS8[]H Three models with different fixed sensitivity (rated sensing distances) have been created. These models cover the sensing ranges of the E3Z...
.../ CAD / Software last update: April 1, 2022 A total distance of 400 m is achieved for cable and Sensing Band to minimize leakage damage. Greatly expands the detection area. A total distance o...
...nt measuring over long periods. Semiconductor lasers and high-sensitivity optical design in the sensing section enable measurement of 0.3-μm particles. Particle Trend Indicator The ...
...ts The E3ZM-CT[]2B uses a bright orange LED to generate a spot that's visible 1 m away. And the sensing distance of 20 m provides more leeway in detection (response time: 2 ms). It all adds u...
...sors Standard-distance type DC 3-wire, Pre-wired Models (Standard Cable Length: 2 m) Appearance Sensing distance Output Model Operation mode NO Operation mode NC Shielded M12 2 mm PNP E2V-X2B...
...ate: April 25, 2017 Industrial standard e-CON connectors allow direct connection of the unit to sensing devices without use of terminal blocks. This minimizes requirement in installation spac...
...luded as standard with the product. • Alarm detection function, Remote control function, Remote sensing function last update: March 1, 2022...