| Site Search | Product Search | IA Global Search |
...mm, so detection is possible at a conveyor speed of up to 4 m/s. (With the E3S-DB[][]2(T) and a sensing distance of 200 mm.) Reduced Work Easy Setup and Operation; Reduced Commissioning and M...
...llel operation No (However, backup operation is possible, external diodes are required.) Remote sensing No Remote control No Output indicator Yes (LED: Green) Insula- tion Withstand voltage 3...
https://www.omron.com.vn/products/family/3460/specification.html
... of airtight construction. 4. OMRON recommends that the tip of the thermocouple is touching the sensing object. Installation Example Cut a thread into the workpiece, and screw in the thermoco...
https://www.omron.com.vn/products/family/3503/specification.html
...output through logical operations Output of the logical operation results between 1-ch and 2-ch sensing is possible. [Reference] Output pattern of logical operations Outputs discriminating th...
...reliable detection settings with micronlevel precision using the teaching function. • Check the sensing excess gain level on the digital display. • Support for high-precision positioning and ...
...ts. Machines can be developed to enhance strength by leveraging cooling performance data. Multi-sensing technology [Flow rate] Uses the "Thermal flow rate measurement algorithm". The sensor c...
...dispensing pressure without relying on the experience or skills of maintenance personnel. Multi-sensing technology [Pressure] Uses a piezoelectric element. Since the sensing surface ...
... equipment requirements. Long operating range thanks to unique optical design The long-distance sensing capability enables reliable detection even in harsh environments. Omron’s unique compac...
...fications Dimensions Catalog / Manual / CAD / Software last update: November 4, 2025 Equivalent sensing distances for iron and aluminum Enables facility design with fewer unexpected stoppages...
...rial type or color, can detect level differences. Detection is prone to be unstable because the sensing distance varies depending on the workpiece material and color. E3AS-HL Sensors, hardly ...
...g / Manual / CAD / Software last update: November 4, 2025 Easy design Equipped with exceptional sensing range to enable collision-free sensor installation Enables designs with more distance b...
...g / Manual / CAD / Software last update: November 4, 2025 Easy design Equipped with exceptional sensing range to enable collision-free sensor installation Enables designs with more distance b...
...e patterns. Faster cycle time thanks to human-like speed and flexibility The advanced 3D vision sensing technology enables fast and accurate part recognition. High-speed detection in approxim...
...ans a wider variety of applications. Coaxial Retroreflective Model Easy Sensor Installation and Sensing Characteristics Equivalent to Through-beam Sensors. last update: March 1, 2022...
...linear servo positioning accuracy • High PWM frequency - up to 20 kHz • High resolution current sensing - 16-bit ADCs • High speed current ADC clocking - up to 6.125MHz • Dual STO inputs and ...
... obtained from a motor's power line. High-quality component with built-in high-performance sensing The K7DD advanced motor condition monitoring device features high-performance ...
... Specifications Dimensions Catalog / Manual / CAD / Software last update: April 15, 2024 • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for ...
...Specifications Dimensions Catalog / Manual / CAD / Software last update: June 2, 2025 1. A wide sensing range and excellent angle characteristics supported at the same time Performance of con...
... of around 10 μm to 1 mm Using displacement sensors is now easier with dramatically less effort Sensing performance delivering stable detection with initial configuration left intact Differen...
...ecifications Dimensions Catalog / Manual / CAD / Software last update: December 19, 2013 • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for ...