| Site Search | Product Search | IA Global Search |
...nterference. • Superior environment resistance with standard cable made of oilresistant PVC and sensing surface made of material that resists cutting oil. • Useful to help prevent disconnecti...
...log / Manual / CAD / Software last update: April 21, 2017 • Superior spatter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclic...
...April 21, 2017 • Housing and mounting are made of Fluororesin resistant to chemicals. • Maximum sensing distance: 10 mm. last update: April 21, 2017...
...21, 2017 • Correct operation even with aluminum or iron chips sticking to the Sensor. Only the sensing object is detected. • Pre-wired Smartclick Connector Models also available. last updat...
...ftware last update: September 16, 2015 • Only 5.5 × 5.5 mm with a built-in Amplifier. • Maximum sensing distance: 2.5 mm. Stable detection even with workpiece fluctuations. • Response frequen...
...alog / Manual / CAD / Software last update: September 24, 2012 • Only 6 mm thick yet provides a sensing distance of 3 mm (TL-W3MC1). • Aluminum die-cast models also available. last update: Se...
... / Software last update: April 21, 2017 • Product lineup with M12, M18, and M30 models. • Fixed sensing distance requires no sensitivity adjustment. last update: April 21, 2017...
...e against chemicals and oil with fluororesincoated case. • Distance adjustment according to the sensing object using the sensitivity adjuster. last update: April 21, 2017...
...s Dimensions Catalog / Manual / CAD / Software last update: December 2, 2021 Model GLS-1 GLS-1L Sensing distance 15 mm *1 Contact circuit SPST-NO Switching capacity *2 Maximum operating volta...
https://www.omron.com.au/products/family/481/specification.html
...Lineup Specifications Dimensions Catalog / Manual / CAD / Software last update: August 18, 2025 Sensing method Sensing distance Output configuration Model Through-beam 500 mm NPN ope...
...tions Dimensions Catalog / Manual / CAD / Software last update: May 23, 2013 Model E4E2-TS50C[] Sensing distance 500 mm Standard sensing object 40 × 40 × 2 mm SPCC plate Response fre...
https://www.omron.com.au/products/family/504/specification.html
...ion partner that creates, sells and services fully integrated automation solutions that include sensing, control, safety, vision, motion, robotics and more. Follow Us Youtube Facebook Linkedi...
https://www.omron.com.au/solutions/food-and-commodity/automation-systems/sysmac-style/robotics/
...地檢測目標物 Robotics • 透過單一控制器,最多可控制 8 台並聯式機械手臂 • 利用人機介面功能區塊來輕鬆製作控制程式 Sensing • 可和控制器做同步且精密的位置檢測 • 可於線上設定感測器的參數並且監控幫...
...地檢測目標物 Robotics • 透過單一控制器,最多可控制 8 台並聯式機械手臂 • 利用人機介面功能區塊來輕鬆製作控制程式 Sensing • 可和控制器做同步且精密的位置檢測 • 可於線上設定感測器的參數並且監控幫...
...ting time. Suitable for Non-ferrous Metals Also Linearity is worse for non-ferrous than ferrous sensing objects. A material selection function has been developed to improve linearity with sta...
...n detection with a wide range of measurements. Four types of Sensors are available with maximum sensing distances of 0.5 m, 2 m, 4 m, and 6 m. With the 0.5-m type, a repeat accuracy of 1 mm o...
... can be adjusted according to the size of the workpiece by changing the withdrew length and sensing distance. Refer to the following graph, which shows the relation between the withdr...
...ic). • Compact M18-sized cylindrical Head. Product lineup includes Side-view Heads. • Check the sensing object distance and sensing position (i.e., threshold) on the digital display....
... of 0.8 mm The face thickness is approximately 4 times that of previous models (E2ES) to enable sensing in even more severe conditions than ever. Brush Test Continuous Impact Test Chemical an...
... BGS Reflective Models E3ZM-LS6[]H/-LS8[]H Three models with different fixed sensitivity (rated sensing distances) have been created. These models cover the sensing ranges of the E3Z...