| Site Search | Product Search | IA Global Search |
...ts. Machines can be developed to enhance strength by leveraging cooling performance data. Multi-sensing technology [Flow rate] Uses the "Thermal flow rate measurement algorithm". The sensor c...
...dispensing pressure without relying on the experience or skills of maintenance personnel. Multi-sensing technology [Pressure] Uses a piezoelectric element. Since the sensing surface ...
... equipment requirements. Long operating range thanks to unique optical design The long-distance sensing capability enables reliable detection even in harsh environments. Omron’s unique compac...
...fications Dimensions Catalog / Manual / CAD / Software last update: November 4, 2025 Equivalent sensing distances for iron and aluminum Enables facility design with fewer unexpected stoppages...
...rial type or color, can detect level differences. Detection is prone to be unstable because the sensing distance varies depending on the workpiece material and color. E3AS-HL Sensors, hardly ...
...g / Manual / CAD / Software last update: November 4, 2025 Easy design Equipped with exceptional sensing range to enable collision-free sensor installation Enables designs with more distance b...
...g / Manual / CAD / Software last update: November 4, 2025 Easy design Equipped with exceptional sensing range to enable collision-free sensor installation Enables designs with more distance b...
...e patterns. Faster cycle time thanks to human-like speed and flexibility The advanced 3D vision sensing technology enables fast and accurate part recognition. High-speed detection in approxim...
...ans a wider variety of applications. Coaxial Retroreflective Model Easy Sensor Installation and Sensing Characteristics Equivalent to Through-beam Sensors. last update: March 1, 2022...
...linear servo positioning accuracy • High PWM frequency - up to 20 kHz • High resolution current sensing - 16-bit ADCs • High speed current ADC clocking - up to 6.125MHz • Dual STO inputs and ...
... obtained from a motor's power line. High-quality component with built-in high-performance sensing The K7DD advanced motor condition monitoring device features high-performance ...
... Specifications Dimensions Catalog / Manual / CAD / Software last update: April 15, 2024 • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for ...
...Specifications Dimensions Catalog / Manual / CAD / Software last update: June 2, 2025 1. A wide sensing range and excellent angle characteristics supported at the same time Performance of con...
... of around 10 μm to 1 mm Using displacement sensors is now easier with dramatically less effort Sensing performance delivering stable detection with initial configuration left intact Differen...
...ecifications Dimensions Catalog / Manual / CAD / Software last update: December 19, 2013 • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for ...
...e detection regardless of color or material. Black/white error of only 2% max. (E3S-CL1) • Long sensing distance of 500 mm (E3S-CL2). • Eliminates background influence. (Differential travel o...
...neup Specifications Dimensions Catalog / Manual / CAD / Software last update: November 16, 2017 Sensing Distance of 3 m Selectable Display Mode: All Lighting, All Flashing, Elevator-like Ligh...
...r more. • Detects minute objects such as a 0.05-mm-dia. pure copper wire. • Small dispersion in sensing distance. • Light modulation effectively reduces external light interference. • Wide op...
...ns Dimensions Catalog / Manual / CAD / Software last update: January 5, 2017 Sensors Appearance Sensing method Sensing distance Output type Output configuration Model Horizontal type...
...ons Catalog / Manual / CAD / Software last update: September 24, 2012 Models EE-SY671, EE-SY672 Sensing distance 1 to 5 mm (Reflection factor: 90%; white paper 15 × 15 mm) Sensing ob...
https://www.omron.com.au/products/family/444/specification.html