| Site Search | Product Search | IA Global Search |
.../220、DC100/110)。 更新日期 2024年3月29日 繼電器 一般繼電器 控制盤用 MY MY-GS LY G2R-[]-S (S) G7T MK MK-S MKK MM MMK G7K G2RV-ST LYJ Top of page...
...型相同。 更新日期 2015年8月8日 繼電器 一般繼電器 控制盤用 MY MY-GS LY G2R-[]-S (S) G7T MK MK-S MKK MM MMK G7K G2RV-ST LYJ Top of page...
...cription E2E-C03N02-CJ-B1 0.3M Small-diameter Proximity Sensor, Cylinder type, Outer diameter 3 mm, Unshielded, Sensing distance: 2 mm, DC 3-wire, PNP open-collector output, NO, Pre-...
...et temperature: Approx. 100°C OMRON uses thermal protection on Axial Fans with diameters of 150 mm. (Ordinarily, this method is used for large Fans that cannot be sufficiently protected by im...
...ty standards. Impedance protection is used on OMRON Axial-flow Fans that have a diameter of 120 mm or smaller. S8VS Multi-Function Indication Monitor for Production Site Visualization * (* Mo...
...rminals 7 and 8) together with a power supply line. 4.The cable to be used must be less than 10 mm in diameter. Use a shielded cable for synchronous operation. 5.When performing synchronous o...
...*標示品)。 更新日期 2015年8月8日 繼電器 一般繼電器 控制盤用 MY MY-GS LY G2R-[]-S (S) G7T MK MK-S MKK MM MMK G7K G2RV-ST LYJ Top of page...
...容豐富。 更新日期 2015年8月8日 繼電器 一般繼電器 控制盤用 MY MY-GS LY G2R-[]-S (S) G7T MK MK-S MKK MM MMK G7K G2RV-ST LYJ Top of page...
...的產品。 更新日期 2015年8月8日 繼電器 一般繼電器 控制盤用 MY MY-GS LY G2R-[]-S (S) G7T MK MK-S MKK MM MMK G7K G2RV-ST LYJ Top of page...
...電器用)。 更新日期 2015年8月8日 繼電器 一般繼電器 控制盤用 MY MY-GS LY G2R-[]-S (S) G7T MK MK-S MKK MM MMK G7K G2RV-ST LYJ Top of page...
... of H7BX Multifunction Counter (DIN 72 × 72) Multifunction Counter (DIN 72 × 72) H7BX DIN 72×72 mm Multifunction Counter with a Bright,Easy-to-view, Negative Transmissive LCD. Displaying indi...
...el Number Description E2Q6-N20E3-H Rectangular Proximity Sensor, Shielded, Sensing distance: 20 mm, NPN, NO+NC, Terminal block E2Q6-N20F3-H Rectangular Proximity Sensor, Shielded, Sensing dis...
... with Built-in Amplifier, Small Cylindrical type, Diffuse-reflective, Sensing distance: 3 to 50 mm, Top view, NPN output, Light-ON E3T-CD13 2M Photoelectric Sensor with Built-in Amplifier, Sm...
...-SPY311 Photomicrosensor, Horizontal type, Convergent reflective type, Sensing distance: 2 to 5 mm, Dark-ON, NPN output, Connector model EE-SPY312 Photomicrosensor, Vertical type, Convergent ...
...ption E2KQ-X10ME1 2M Chemical-resistant Proximity Sensor, M18, Unshielded, Sensing distance: 10 mm, DC 3-wire, NPN output, NO, Pre-wired model, 2 m E2KQ-X10ME1 5M Chemical-resistant Proximity...
...sor Long-distance Proximity Sensor TL-LP / LY Long-distance Model with a Sensing distance of 50 mm. Displaying individual registered product index. Select and click for details. Count 20 50 1...
...新日期 2018年10月5日 • 具耐熱性(套筒:0~260°C),可直接安裝於電熱棒上。 • 可動部位更有彈性(具30芯的型號)。 • 接地保護管徑1 mm,回應快速。 • 建議搭配E5[]D-800型數位溫度控制器的自動過濾器功能一...
...ance 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Robot Cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 2 m Ambient temperature range (Operating) 0 to 70 ...
...ance 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Robot Cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 5 m Ambient temperature range (Operating) 0 to 70 ...
...ance 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Robot Cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 2 m Ambient temperature range (Operating) 0 to 70 ...