| Site Search | Product Search | IA Global Search |
... mV max, 100 mA max.) Cable specifications Type Fireretardant, PVC robot cable Outer diameter 6 mm dia. Number of wires 2 cores Cable length 2 m Ambient temperature range (Operating) 0 to 70 ...
... mV max, 100 mA max.) Cable specifications Type Fireretardant, PVC robot cable Outer diameter 6 mm dia. Number of wires 2 cores Cable length 5 m Ambient temperature range (Operating) 0 to 70 ...
...d water. • Separate digit keys to easily change settings. • Compact, short-body: 72 × 72 × 79 mm (DIN). • Key protection function prevents incorrect operation. • Multiple outputs: NPN/PNP...
...hiny background can be used as long as the distance between the sensor and the background is 20 mm or more. • Detects minute objects such as a 0.05-mm-dia. pure copper wire. • Small ...
...。 水冷輸出調整功能 無需現場調整,即可抑制速度變更或設備狀態變化,所引起的溫動波動。 數位溫度控制器 (48 x 48 mm) 數位溫度控制器 (48 x 96 mm) 溫度感測器(包裝機專用型) 進一步瞭解,下載...
...lighted Pushbutton Switch List These Non-lighted Pushbutton Switches mount in holes with a 10.5-mm diameter. A built-in basic switch provides a sure click feel in operation. The Operation Uni...
...odied Indicators Lighted Pushbutton Switch (Square) A3S Pushbutton Switch Series with Square 40-mm Body...
...ling at least to the length given in the following table. Coupling model Insertion E69-C04B 5.2 mm E69-C06B 5.5 mm E69-C08B 6.8 mm E69-C10B 7.1 mm E69-C68B 6.8...
...易區分。 更新日期 2024年6月17日 繼電器 一般繼電器 控制盤用 MY MY-GS LY G2R-[]-S (S) G7T MK MK-S MKK MM MMK G7K G2RV-ST LYJ Top of page...
...the user of potential preventive maintenance Multifunction Counter (DIN 72 × 72) H7BX DIN 72×72 mm Multifunction Counter with a Bright,Easy-to-view, Negative Transmissive LCD....
https://www.ia.omron.com/products/category/control-components/counters/general-purpose/
...o the origin at startup. There are 3 products of Absolute. Low-cost Encoder with Diameter of 50 mm E6CP-A General-purpose Absolute Encoder with External Diameter of 50 mm Slim Encode...
https://www.ia.omron.com/products/category/sensors/rotary-encoders/absolute/
...(S)系列。 更新日期 2022年5月24日 繼電器 一般繼電器 控制盤用 MY MY-GS LY G2R-[]-S (S) G7T MK MK-S MKK MM MMK G7K G2RV-ST LYJ Top of page...
...esigners. Minimize footprint The total width of the NX CPU Unit and Safety CPU Unit is only 102 mm. A 48%*1 slimmer deign than competing products helps reduce the footprint. Improve maintaina...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...Value Design for Panel的交換式電源及雜訊濾波器、DC電子式電路保護器統一高度。 減少無效空間,而實現控制盤之小型化。 *1. 高度:124 mm 但S8V-CP0824除外 環境溫度為55°C,可緊密安裝 *1 採用緊密安...
...fter 400 minutes for metal heads. *Tests performed on an M18 quadruple distance model (with 0.4 mm sensing surface thickness). Detection level and temperature visualization With IO-Link Senso...
...plication. There are 2 products of Economy Type. Temperature Controller E5C2 DIN-sized (48 x 48 mm) Temperature Controller with Analog Setting Electronic Thermostat E5L Ideal for Simple Built...
https://www.ia.omron.com/products/category/control-components/temperature-controllers/economy-type/
...fter 400 minutes for metal heads. *Tests performed on an M18 quadruple distance model (with 0.4 mm sensing surface thickness). Detection level and temperature visualization With IO-Link Senso...