| Site Search | Product Search | IA Global Search |
... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...
... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...
... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...
...e 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 2 m Ambient temperature range (Operating) -25 to 7...
...e 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 5 m Ambient temperature range (Operating) -25 to 7...
...e 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 2 m Ambient temperature range (Operating) -25 to 7...
...e 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 5 m Ambient temperature range (Operating) -25 to 7...
...vides finger protection so that your fingers never touch conductive parts. Minimum Width of 3.5 mm to Help Downsize Control Panels Terminal blocks are the most numerous, most space-eating com...
...l, horizontal, and angular. This bracket can be mounted to any photoelectric sensor with a 25.4 mm mounting hole pitch as well as the E3AS Sensors. No special safety measures required for Cla...
.... Detecting workpieces on a roller conveyor The spot diameter can be reduced to approximately 2 mm. Set up the optical axes so that they pass between the rollers to stably detect workpieces o...
...g Relays, etc Relays with 1 to 4 poles are mainly used for relay sequences or I/O applications. MM(K), MK(S), MY, LY, G2R(S), G2RV, G7T, etc. Built-in relays ・ High -capacity Relays, etc. Bu...
...ntermeasures to save power. There are 5 products of Smart Power Monitor. Power Monitor KM-PM 38 mm-wide Ethernet Power Monitor for Global Control Panel Integration Power Monitor KM-N2-FLK Glo...
...areas. There are 1 products of Safety Laser Scanners. Safety Laser Scanner OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner...
https://www.ia.omron.com/products/category/safety-components/safety-laser-scanners/
...ogram switching by an external input. *3 • New 4-circuit output models with a compact, 72 × 72-mm DIN size added to the series. *1. Available only on yearly models. *2. Available only on 2...
...f workpieces. Edge Type Light FLV-FB Series Five size variations with emitting surfaces from 35 mm square to 164 mm square. As thin as 8 mm (FLV-FB7070). Edge Type Coaxial L...
...vides finger protection so that your fingers never touch conductive parts. Minimum Width of 3.5 mm to Help Downsize Control Panels Terminal blocks are the most numerous, most space-eating com...
... - including Screw Terminal Blocks, e-CON Connectors, Clamp Terminal Blocks, and blocks just 15 mm in width, the thinnest class in the industry. There are 7 products of Digital I/O Slave Unit...
https://www.ia.omron.com/products/category/automation-systems/networks/componet/word-slave-units/
...号 SAOO-205) ■掲載個所 445、446ページ XH8A-A035 、 XH8A-A035-2 の「寸法表」の極数200 の寸法 ■正誤内容誤 正 寸法表 寸法表 寸法(mm) A 極数 100 200 39.2 87.2 B C D 48.6 96.6 49.8 97.8 40.7 88...
... series as common parts. There are 3 products of φ30 Type. Pushbutton Switches A30NN / A30NL 30-mm dia. Pushbutton Switches Control panel miniaturization through a more compact design and mod...
https://www.ia.omron.com/products/category/switches/push-buttons_indicator-lamps/phi30-type/
... 1.It depends on H7ER model. Refer to the following table. Display LCD (character height: 6.7 mm) Operating mode Incremental type Mounting method Flush mounting Direct mounting on PC board ...