| Site Search | Product Search | IA Global Search |
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. M...
...2023 Sensors DC 2-Wire Models Appearance Sensing distance Model Operation mode NO NC 3 dia. 0.8 mm E2EC-CR8D1 2M * E2EC-CR8D2 2M * 5.4 dia. 1.5 mm E2EC-C1R5D1 2M * E2EC-C1R5D2 2M * 8...
...dels E2EC-CR8D[] E2EC-C1R5D[] E2EC-C3D[] E2EC-X4D[] E2EC-CR5C1 E2EC-C2R5C1 Sensing distance 0.8 mm ±15% 1.5 mm ±10% 3 mm ±10% 4 mm ±10% 0.5 mm ±15% 2....
https://www.ia.omron.com/products/family/467/specification.html
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. S...
...Adjustable range) Output configuration Model Operation mode NO NC Standard Models Unshielded 25 mm (3 to 25 mm) DC 3-wire, NPN E2K-C25ME1 2M E2K-C25ME2 2M DC 3-wire, PNP E2K-C25MF1 2...
...utomation Features Lineup Specifications Dimensions Catalog last update: January 4, 2021 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. M...
...its Appearance Sensing distance (variable) Model Output configuration Model Flat, Unshielded 10 mm (4 to 10 mm) E2J-W10MA 1M DC 3-wire NPN Open-collector output E2J-JC4A 2M 20 ...
...ions Catalog last update: January 4, 2021 Sensors Model E2J-W10MA E2J-W20MA Sensing distance 10 mm 20 mm Sensing distance adjustable range 4 to 10 mm 8 to 20 mm Dif...
https://www.ia.omron.com/products/family/473/specification.html
...utomation Features Lineup Specifications Dimensions Catalog last update: January 4, 2021 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. E...
...earance Sensing distance (Adjustable range) Output Model Operation mode Model Unshielded M18 10 mm (6 to 10 mm) DC 3-wire NPN NO E2KQ-X10ME1 2M NC E2KQ-X10ME2 2M last update: Novembe...
...ns Catalog last update: September 24, 2012 Model E2KQ-X10ME1 E2KQ-X10ME2 Sensing distance *1 10 mm Sensing distance adjustable range 6 to 10 mm Differential travel 4% to 20% of sensi...
https://www.ia.omron.com/products/family/474/specification.html
...omation Features Lineup Specifications Dimensions Catalog last update: November 11, 2019 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. E...
...licable pipe diameters Appearance Output configuration/ Operation mode Model Capacitive 8 to 11 mm NPN open-collector output NO E2K-L13MC1 2M NC E2K-L13MC2 2M 12 to 26 mm NO E2K-L26M...
...1, 2020 Item E2K-L13MC[] E2K-L26MC[] Applicable pipes Materials Non-metal Size Diameter 8 to 11 mm 12 to 26 mm Thickness 1 mm max. 1.5 mm max. Detectable object Liq...
https://www.ia.omron.com/products/family/475/specification.html
...utomation Features Lineup Specifications Dimensions Catalog last update: January 6, 2016 (Unit: mm) K3GN Mounting Recommended Panel Thickness 1 to 5 mm. Mount the product horizontall...
...righter than the previous generation camera lighting. This allows the camera to operate from 50 mm to over 2000 mm, evenly illuminating the entire field of view with no motion blur u...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...支援食品機械‧包裝機‧成形機‧半導體製造裝置等各種用途 通用型有以下的22產品 數位溫度控制器 E5CD / E5CD-B 48 x 48 mm 偵測狀態變動最佳化控制性能。 輕鬆兼顧生產力和品質要求。 數位溫度控制器 E5ED / ...