| Site Search | Product Search | IA Global Search |
...measurement operation selection, averaging, previous average value comparison, forcedzero, zero-limit, output hysteresis, output OFF delay, output test, teaching, display value selection, dis...
https://www.fa.omron.co.jp/data_pdf/cat/k3hb-v_ds_e_11_6_csm264.pdf
...measurement operation selection, averaging, previous average value comparison, forcedzero, zero-limit, output hysteresis, output OFF delay, output test, teaching, display value selection, dis...
https://www.fa.omron.co.jp/data_pdf/cat/k3hb-x_ds_e_12_6_csm254.pdf
...ach function Display color change (green (red), green, red (green), red) OUT type change (upper limit, lower limit, upper/lower limit) Average processing (simple average OFF...
https://www.fa.omron.co.jp/data_pdf/cat/k3ma-f_ds_e_14_4_csm265.pdf
...ing. • Average processing function suppresses flicker. • Scaling, front-panel forced-zero, zero-limit functions. • Easy confirmation of max/min display. • Short 80-mm depth (measured from edg...
https://www.fa.omron.co.jp/data_pdf/cat/k3ma-j_ds_e_13_5_csm255.pdf
...s the temperature unit. Parameter d-u Setting Meaning c Display in °C. f Display in °F. • Lower limit (Low Acting): The output is turned ON when the measurement value is less than its set val...
https://www.fa.omron.co.jp/data_pdf/cat/k3ma-l_ds_e_11_4_csm266.pdf
... Monitoring cycle Number that can be registered in one project Graphic display Specification No limit 5 second to 366 days Number of motors (device groups) 10 Number of devices per motor (dev...
https://www.fa.omron.co.jp/data_pdf/cat/k6cm_n218-e1_3_1_csm1060693.pdf
... Monitoring cycle Number that can be registered in one project Graphic display Specification No limit 5 second to 366 days Number of motors (device groups) 10 Number of devices per motor (dev...
https://www.fa.omron.co.jp/data_pdf/cat/k6cm_n218-e1_5_4_csm1060693.pdf
...g data link, explicit message communications, and Modbus message communications simultaneously, limit the number of client nodes to 4 or less. If simultaneous communication is carried out wit...
https://www.fa.omron.co.jp/data_pdf/cat/k6pm_h232-e1_2_4_csm1072127.pdf
...°C max. 2 K6CM-CICB200-C K6CM-CICB400-C Rated voltage and size of AWM wires: 150 V min. No size limit Phase voltage > 150 ≤ 300 V 4 AWG (22 mm ) 2 AWG (35 mm2) 2/0 AWG (70 mm ) 45°C max. 3/0 ...
https://www.fa.omron.co.jp/data_pdf/cat/k7dd_n234-e1_3_3_csm1124083.pdf
...ach category is as follows. CAT I: Equipment to connect to circuits where measures are taken to limit transient overvoltages to low levels CAT II: Energy-consuming equipment with an energy su...
https://www.fa.omron.co.jp/data_pdf/cat/k7ge-mg_n225-e1_2_2_csm1106906.pdf
...ower 100 Temperature M a non M M inct M nonc Alarm Status alvl M logp Measurement Current Lower Limit M Value M Voltage Input Range prty CT Input Range sdwt Communications Setting 2 Level LVL...
https://www.fa.omron.co.jp/data_pdf/cat/k7tm_n228-e1_3_3_csm1115712.pdf
...ndicators Power (PWR): Green LED, Relay output (ALM): Red LED Other functions Alarm Mode (upper limit/lower limit), non-fail safe/fail safe selection, output latch, setting protectio...
https://www.fa.omron.co.jp/data_pdf/cat/k8ak-th_n187-e1_4_7_csm1020917.pdf
...ing increment 0 0 0 10°F Temperature Input Range K8DT-TH1 °C °F K8DT-TH2 °C °F Input type Lower limit Upper limit Lower limit Upper limit Input type Lower ...
https://www.fa.omron.co.jp/data_pdf/cat/k8dt-th_n209-e1_1_7_csm1050145.pdf
...access from untrusted devices. • Install firewalls to shut down unused communications ports and limit communications hosts and isolate a control/monitor system and equipment from the IT netwo...
https://www.fa.omron.co.jp/data_pdf/cat/km-pm_n243-e1_1_1_csm1132740.pdf
...cations do not apply. ● Alarm Output An alarm can be output when active power exceeds a certain limit. There are two outputs; a pulse output and an output for alarm selection. Alarms can also...
https://www.fa.omron.co.jp/data_pdf/cat/km50-c1-flk_ds_e_1_2_csm1039756.pdf
... with minimal wiring. ● Alarm Output An alarm can be output when active power exceeds a certain limit. There are two outputs; a pulse output and an output for alarm selection. Alarms can also...
https://www.fa.omron.co.jp/data_pdf/cat/km50-e1-flk_ds_e_1_3_csm1039757.pdf
.... 30271-1 *1 Fleet Operations Workspace Core Fleet Upgrade Entitlement for a fleet connection limit increase by one additional AMR (used for existing installations). Fleet Operations Worksp...
https://www.fa.omron.co.jp/data_pdf/cat/md_i885-e_3_1_csm1126872.pdf
...mmunication USB 2.0, Micro-B connector AVR function, V/f characteristics switching, Upper/Lower limit, Multi-step speed (16 steps), Starting frequency adjustment, Jogging operation, Carrier f...
https://www.fa.omron.co.jp/data_pdf/cat/mx2-v2_ds_e_4_1_csm1126864.pdf
...Coil Temperature Rise MY2 DC Models 110 When rated voltage is applied 100 Operating temperature limit value (E-class insulation, 120°C) 90 80 Temperature rise (°C) MY Temperature rise (°C) MY...
https://www.fa.omron.co.jp/data_pdf/cat/my_myk_myq_myh_j219-e1_10_25_csm59.pdf
...afety input devices and setting input filter times Emergency Stop Switches Safety Door Switches Limit Switches Safety Light Curtains Enabling Switches Mode Selectors Select a Safety Light Cur...
https://www.fa.omron.co.jp/data_pdf/cat/ne0a-scpu01_ds_e_6_4_csm1764.pdf