| Site Search | Product Search | IA Global Search |
...dering Information Terminal (Wire connection) Classification Latching lever (Test switch) Rated input voltage (V) Model Push-In Plus Terminal Standard No DC 12 G2RV-ST500 12 VDC 24 G2RV-ST500...
...ons Catalog / Manual / CAD / Software last update: November 18, 2024 Ratings Coil ratings Rated input voltage Rated current Must operate voltage Must release voltage Power consumption Maximum...
https://www.omron-ap.co.in/products/family/3868/specification.html
...rdering Information Terminal (wire connection) Applicable output load Zero cross function Rated input voltage (V) Model Push-In Plus Terminal DC load — DC 12 G3RV-ST500-D 12 VDC 24 G3RV-ST500...
...alog / Manual / CAD / Software last update: November 18, 2024 Rating (ambient temperature 25°C) Input G3RV-ST700/500-A series Rated input voltage Rated current Must operate voltage M...
https://www.omron-ap.co.in/products/family/3869/specification.html
...when ordering. G9SA Master Units Emergency-stop Units Main contacts Auxiliary contact Number of input channels Rated voltage Model 3PST-NO SPST-NC 1 channel or 2 channels possible 24 VAC/VDC ...
...ions Dimensions Catalog / Manual / CAD / Software last update: September 16, 2022 Ratings Power Input Model G9SA-301/TH301 G9SA-501 G9SA-321-T[] Power supply voltage 24 VAC/VDC: 24 VAC, 50/60...
https://www.omron-ap.co.in/products/family/389/specification.html
...n for the special CT, refer to Conformance to Safety Standards (Data Sheet). 3. The CT input terminals of the K7DD can be connected in either direction of the special CT regardless o...
https://www.omron-ap.co.in/products/family/3893/dimension.html
... end of the model name if UL certification is required for equipment. 3. The CT input terminals of the K7DD can be connected in either direction of the special CT regardless o...
... terminals; Between all the terminals and the case; Between (communications terminals + trigger input terminals + alarm output terminals) and the other terminals; Between (voltage ...
https://www.omron-ap.co.in/products/family/3893/specification.html
...99.9 h, 1 h to 999999 h Timer mode Elapsed time (Up), remaining time (Down) (selectable) Inputs Input signals Signal, Reset, Gate Signal, Reset (no inputs on the H5CC-L8E[]) Input me...
https://www.omron-ap.co.in/products/family/3899/specification.html
...Manual / CAD / Software last update: January 10, 2013 Main contacts Auxiliary contact Number of input channels Reset mode Input type Rated voltage Model DPST-NO None 2 channels Auto-...
...ations Dimensions Catalog / Manual / CAD / Software last update: October 17, 2022 Ratings Power Input Model G9SB-200[]-[] G9SB-3010 G9SB-301[]-[] Power supply voltage 24 VAC/24 VDC 24 VDC 24 ...
https://www.omron-ap.co.in/products/family/390/specification.html
...ion EtherNet/IP Unit Tag data links, Message Communications 4 max. 8.1 W max. NX-EIP201 Digital Input Units Product Name Specifications Model Number of points Internal I/O common Rated ...
... 2 RJ45 for EtherCAT Communications × 1 Screwless clamping terminal block For Unit power supply input and grounding (Removable) Output terminal (service supply) Not provided RUN output termin...
https://www.omron-ap.co.in/products/family/3900/specification.html
...dvanced Temperature Control Units Unit type Product name Specification Model Number of channels Input type Output Output capacity CT Input capacity Control type Conversion time I/O r...
... conversion time for its own Unit will not be shortened even if errors are disabled. All models Input Functions Input Type Setting This function sets the following input typ...
https://www.omron-ap.co.in/products/family/3902/specification.html
...X-AL[][][][]) 3G3AX-AL2025/AL2055/AL4025/AL4055/AL4110 3G3AX-AL2110/AL2220/AL2330/AL4220/AL4330 Input Noise Filter (3G3AX-NFI[][]) 3G3AX-NFI21/NFI22 3G3AX-NFI23/NFI24/NFI41/NFI42/NFI43/NFI44 ...
https://www.omron-ap.co.in/products/family/3912/dimension.html
...ble motor capacity [kW] Model Normal/ Light load mode Max. applicable motor capacity [kW] Rated input current [A] Input Noise Filter 3-phase 200-V Class 0.1 3G3MX2-A2001-V2 Normal lo...
....2 2.0 3.3 4.5 7.2 10.3 13.7 19.5 24.9 LD 0.4 0.7 1.4 2.4 3.9 4.9 8.1 12.4 16.6 23.2 28.6 Rated input voltage 3-phase 200 V -15% to 240 V +10%, 50/60 Hz ±5% Rated input current [A] N...
https://www.omron-ap.co.in/products/family/3912/specification.html
....32” (H) x 3.03” (W) x 5.20" (D) / 186 mm (H) x 77 mm (W) x 132 mm (D) Weight 14.82 oz. / 420 g Input Voltage Range IEEE 802.3af PoE-compliant 44 to 57VDC, Class 0 Maximum Current of PoE 0.20...
https://www.omron-ap.co.in/products/family/3913/specification.html