| Site Search | Product Search | IA Global Search |
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Dimensions As of March 17, 2025 As...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Dimensions As of March 17, 2025 As...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Dimensions As of March 17, 2025 As...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Dimensions As of March 17, 2025 As...
... max. Release Force (RF) 0.29 N min. Pre-Travel (PT) 2.5 mm max. Total Travel (TT) Approx. 3 mm Lock Travel Alternate (LTA) 0.5 mm min. As of March 17, 2025 Mounting hole dimensions As of Mar...
...A2GR Pull-reset Safety Limit Switch, Pg13.5 (1 conduit), 1NC/1NO, Adjustable roller lever, Form lock (metal lever, resin roller) D4N-1A2HR Pull-reset Safety Limit Switch, Pg13.5 (1 conduit), ...
...or prevention of access to hazardous areas and safely stop machines. Safety Door Switches Guard Lock Safety-door Switches Non-Contact Door Switches Limit Switches are equipped with direct ope...
https://www.omron-ap.com/products/category/safety-components/
...s in emergencies, such as when they are welded. • Conforms to EN 60947-5-5. • Includes a safety lock to prevent misuse. • Features separate construction that allows the Switch to be separated...
...itch Unit have been properly mounted can be detected from the open/closed state of the contact (Lock-lever-linked contact function).* * All contacts are interlocked with the lock lev...
...neup Specifications Dimensions Catalog last update: December 19, 2013 • Momentary operation and lock. • Operation Unit available in six colors. • Improved sense of touch with built-in miniatu...
... Assembly Connectors Smartclick Connectors It's a twist-and-click connection. An innovative new lock structure makes connection extremely simple. The lock mechanism is internal, so i...
...er’s front panel from being inadvertently operated or being operated without authorization. The lock can only be unlocked and locked with an optional pen-type Lock Key. • Screw-Less...
...te: January 6, 2014 Because the A22TK Safety Key Selector Switch uses the same key as the Guard Lock Safety-door Switch, the operator is prevented from forgetting to remove the key. The resul...
...d is required. • For applications where long electrodes are required, a connection nut and two Lock Nuts can be used to extend the electrodes 1 m at a time. last update: October 7, 2015...
...14 • Standard CCTV lens. • Lineup of 11 models with focal lengths ranging from 3.5 to 100 mm. • Lock screws for focus and iris. • More robust structure designed for machine vision. • Lower di...