| Site Search | Product Search | IA Global Search |
...il ratings (Release) 200 VAC 50 Hz 23 mA 200 VAC 60 Hz 20.5 mA 220 VAC 60 Hz 23 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...te) 100 VDC 17 mA 110 VDC 19 mA Coil ratings (Release) 100 VDC 25 mA 110 VDC 27 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...ge Image Coil ratings (Operate) 12 VDC 176 mA Coil ratings (Release) 12 VDC 215 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...0 VDC 8.6 mA 220 VDC 9.5 mA Coil ratings (Release) 200 VDC 12.2 mA 220 VDC 13.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...age Image Coil ratings (Operate) 24 VDC 87 mA Coil ratings (Release) 24 VDC 109 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...Page Image Coil ratings (Operate) 48 VDC 41 mA Coil ratings (Release) 48 VDC 58 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...Coil ratings (Release) 100 VAC 50 Hz 46 mA 100 VAC 60 Hz 41 mA 110 VAC 60 Hz 46 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...il ratings (Release) 200 VAC 50 Hz 23 mA 200 VAC 60 Hz 20.5 mA 220 VAC 60 Hz 23 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...te) 100 VDC 17 mA 110 VDC 19 mA Coil ratings (Release) 100 VDC 25 mA 110 VDC 27 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...ge Image Coil ratings (Operate) 12 VDC 176 mA Coil ratings (Release) 12 VDC 215 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...age Image Coil ratings (Operate) 24 VDC 87 mA Coil ratings (Release) 24 VDC 109 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load)...
...Coil ratings (Release) 100 VAC 50 Hz 46 mA 100 VAC 60 Hz 41 mA 110 VAC 60 Hz 46 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...12 VAC 60 Hz 295 mA Coil ratings (Release) 12 VAC 50 Hz 385 mA 12 VAC 60 Hz 345 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...il ratings (Release) 200 VAC 50 Hz 23 mA 200 VAC 60 Hz 20.5 mA 220 VAC 60 Hz 23 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...mA 6 VAC 60 Hz 590 mA Coil ratings (Release) 6 VAC 50 Hz 770 mA 6 VAC 60 Hz 690 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...ge Image Coil ratings (Operate) 12 VDC 176 mA Coil ratings (Release) 12 VDC 215 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...0 VDC 8.6 mA 220 VDC 9.5 mA Coil ratings (Release) 200 VDC 12.2 mA 220 VDC 13.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...n type Color of operating portion Blue Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC...
... type Color of operating portion Black Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC...
... type Color of operating portion Green Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC...