| Site Search | Product Search | IA Global Search |
... rectifier) Input signals Reset Input method No-voltage input Control output (Type) Time-limit: DPDT Operating resetting Instantaneous operation/Time-limit reset/Forced reset Connecting metho...
... rectifier) Input signals Reset Input method No-voltage input Control output (Type) Time-limit: DPDT Operating resetting Instantaneous operation/Time-limit reset/Forced reset Connecting metho...
... rectifier) Input signals Reset Input method No-voltage input Control output (Type) Time-limit: DPDT Operating resetting Instantaneous operation/Time-limit reset/Forced reset Connecting metho...
... rectifier) Input signals Reset Input method No-voltage input Control output (Type) Time-limit: DPDT Operating resetting Instantaneous operation/Time-limit reset/Forced reset Connecting metho...
...4 VDC 25.6 mA Operating indicator LED/Mechanical indicator Coil surge killer Diode Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 5 A (Resistive ...
...VAC 60 Hz 5.5 mA 220 VAC 60 Hz 6.3 mA Operating indicator LED/Mechanical indicator Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 5 A (Resistive ...
...2 VDC 47.2 mA Operating indicator LED/Mechanical indicator Coil surge killer Diode Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 5 A (Resistive ...
...VAC 60 Hz 10 mA 110 VAC 60 Hz 11.6 mA Operating indicator LED/Mechanical indicator Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 5 A (Resistive ...
...age Image Coil ratings 12 VDC 47.2 mA Operating indicator LED/Mechanical indicator Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 5 A (Resistive ...
...age Image Coil ratings 24 VDC 25.6 mA Operating indicator LED/Mechanical indicator Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 5 A (Resistive ...
...age Image Coil ratings (Operate) 24 VDC 87 mA Coil ratings (Release) 24 VDC 109 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...Page Image Coil ratings (Operate) 48 VDC 41 mA Coil ratings (Release) 48 VDC 58 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
... Power Relay English 日本語 Print Page Image Coil ratings 100 VDC 17 mA 110 VDC 19 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive lo...
...st >MM2XB DC12 Power Relay English 日本語 Print Page Image Coil ratings 12 VDC 176 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive lo...
...ower Relay English 日本語 Print Page Image Coil ratings 200 VDC 8.6 mA 220 VDC 9.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive lo...
...ist >MM2XB DC48 Power Relay English 日本語 Print Page Image Coil ratings 48 VDC 41 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive lo...
...te) 100 VDC 17 mA 110 VDC 19 mA Coil ratings (Release) 100 VDC 25 mA 110 VDC 27 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...age Image Coil ratings (Operate) 24 VDC 87 mA Coil ratings (Release) 24 VDC 109 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...Coil ratings (Release) 100 VAC 50 Hz 46 mA 100 VAC 60 Hz 41 mA 110 VAC 60 Hz 46 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...il ratings (Release) 200 VAC 50 Hz 23 mA 200 VAC 60 Hz 20.5 mA 220 VAC 60 Hz 23 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...