| Site Search | Product Search | IA Global Search |
...e Image Coil ratings 100 VDC 17.2 mA 110 VDC 19.2 mA Operating indicator Neon lump Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...ay English 日本語 Print Page Image Coil ratings 12 VDC 186 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...age Image Coil ratings 200 VDC 8.8 mA 220 VDC 9.7 mA Operating indicator Neon lump Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...
...lay English 日本語 Print Page Image Coil ratings 48 VDC 51 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...Coil ratings (Release) 100 VAC 50 Hz 46 mA 100 VAC 60 Hz 41 mA 110 VAC 60 Hz 46 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resist...
...il ratings (Release) 200 VAC 50 Hz 23 mA 200 VAC 60 Hz 20.5 mA 220 VAC 60 Hz 23 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resist...
...24 VAC 60 Hz 250 mA Coil ratings (Release) 24 VAC 50 Hz 191 mA 24 VAC 60 Hz 170 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resist...
...ge Image Coil ratings (Operate) 12 VDC 220 mA Coil ratings (Release) 12 VDC 215 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resist...
...200 VDC 11 mA 220 VDC 12 mA Coil ratings (Release) 200 VDC 12.2 mA 220 VDC 13.5 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resist...
...age Image Coil ratings (Operate) 24 VDC 94 mA Coil ratings (Release) 24 VDC 109 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resist...
...Page Image Coil ratings (Operate) 48 VDC 52 mA Coil ratings (Release) 48 VDC 58 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resist...
...Page Image Coil ratings (Operate) 6 VDC 450 mA Coil ratings (Release) 6 VDC 422 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resist...
...Coil ratings (Release) 100 VAC 50 Hz 46 mA 100 VAC 60 Hz 41 mA 110 VAC 60 Hz 46 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resist...
...il ratings (Release) 200 VAC 50 Hz 23 mA 200 VAC 60 Hz 20.5 mA 220 VAC 60 Hz 23 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resist...
...ge Image Coil ratings (Operate) 12 VDC 220 mA Coil ratings (Release) 12 VDC 215 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resist...
...200 VDC 11 mA 220 VDC 12 mA Coil ratings (Release) 200 VDC 12.2 mA 220 VDC 13.5 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resist...
...Page Image Coil ratings (Operate) 48 VDC 52 mA Coil ratings (Release) 48 VDC 58 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resist...
...Page Image Coil ratings (Operate) 6 VDC 450 mA Coil ratings (Release) 6 VDC 422 mA Contact form DPDT + DPST-NO Contact method Single Contact material Ag Contact rated load 110 VDC 5 A (Resist...
...r Switch (Cylindrical 16 dia.), Square, 2 notches, Automatic reset, Key release position: Left, DPDT, Solder terminal A165K-A2AL-2S Key-type Selector Switch (Cylindrical 16 dia.), Square, 2 n...
... 1 2 Next Model Number Description H3YN-2 AC100-120 Solid-state Timer, Four-mode multi, Output: DPDT, Short-time range model, Plug-in terminal (8-pin), Beige, 100 to 120 VAC H3YN-2 AC200-230 ...