| Site Search | Product Search | IA Global Search |
... 2 Next Model Number Description H3YN-2-B AC100-120 Solid-state Timer, Four-mode multi, Output: DPDT, Short-time range model, Plug-in terminal (8-pin), Black, 100 to 120 VAC H3YN-2-B AC200-23...
...0 VAC 50 Hz 9.9 mA 110 VAC 60 Hz 8.4 mA 120 VAC 50 Hz 10.8 mA 120 VAC 60 Hz 9.2 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
...20 VAC 50 Hz 4.8 mA 220 VAC 60 Hz 4.2 mA 240 VAC 50 Hz 5.3 mA 240 VAC 60 Hz 4.6 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
... English 日本語 Print Page Image Coil ratings 24 VAC 50 Hz 53.8 mA 24 VAC 60 Hz 46 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load...
...20 VAC 50 Hz 4.8 mA 220 VAC 60 Hz 4.2 mA 240 VAC 50 Hz 5.3 mA 240 VAC 60 Hz 4.6 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
...>LY2-0 DC12 Bi-power Relays English 日本語 Print Page Image Coil ratings 12 VDC 75 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load...
...Y2-0 DC24 Bi-power Relays English 日本語 Print Page Image Coil ratings 24 VDC 36.9 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load...
...00 VAC 50 Hz 11.7 mA 100 VAC 60 Hz 10 mA 110 VAC 50 Hz 12.9 mA 110 VAC 60 Hz 11 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
...0 VAC 50 Hz 9.9 mA 110 VAC 60 Hz 8.4 mA 120 VAC 50 Hz 10.8 mA 120 VAC 60 Hz 9.2 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
...20 VAC 50 Hz 4.8 mA 220 VAC 60 Hz 4.2 mA 240 VAC 50 Hz 5.3 mA 240 VAC 60 Hz 4.6 mA Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
... VAC 60 Hz 10 mA 110 VAC 50 Hz 12.9 mA 110 VAC 60 Hz 11 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
...AC 60 Hz 8.4 mA 120 VAC 50 Hz 10.8 mA 120 VAC 60 Hz 9.2 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
...VAC 60 Hz 5.3 mA 220 VAC 50 Hz 6.8 mA 220 VAC 60 Hz 5.8 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
...VAC 60 Hz 4.2 mA 240 VAC 50 Hz 5.3 mA 240 VAC 60 Hz 4.6 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
...Image Coil ratings 24 VAC 50 Hz 53.8 mA 24 VAC 60 Hz 46 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
...Print Page Image Coil ratings 100 VDC 9.1 mA 110 VDC 10 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 1...
...ays English 日本語 Print Page Image Coil ratings 12 VDC 75 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load...
...s English 日本語 Print Page Image Coil ratings 24 VDC 36.9 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load...
...s English 日本語 Print Page Image Coil ratings 48 VDC 18.5 mA Operating indicator LED Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load...
...00 VAC 50 Hz 11.7 mA 100 VAC 60 Hz 10 mA 110 VAC 50 Hz 12.9 mA 110 VAC 60 Hz 11 mA Contact form DPDT Contact method Bifurcated Contact material Ag Contact rated load 110 VAC 5 A (Resistive lo...