| IAグローバル検索 |
...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ =...
...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ =...
...se voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 W Contact Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ =...
...DC: 3 A Maximum switching power 660 VA (Resistive load) 176 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 36 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact method...
...voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...
...voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...
...voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...
...voltage 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...
... initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials N for Machine Automation Controllers is a product of less than 39...
https://www.ia.omron.com/products/index/automation-systems/machine-automation-controllers/N.html
... initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials S for Machine Automation Controllers is a product of less than 2....
https://www.ia.omron.com/products/index/automation-systems/machine-automation-controllers/S.html
... index. Top of Page A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Sensors Switches Safety Components Relays Control Components Automation Systems Motion / Drives Pow...
... index. Top of Page A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Sensors Switches Safety Components Relays Control Components Automation Systems Motion / Drives Pow...
... 溝槽型 EE-SX95 EE-SPX303N / SPX403N EE-SX77 / SX87 EE-SX47 / SX67 EE-SX97 EE-SPX74 / SPX84 EE-SPX-W Top of page...
...deal for 3-phase Voltage Asymmetry Monitoring for Industrial Facilities and Equipment. 17.5 mm (W). One SPDT output relays Displaying individual registered product index. Select and click for...
...Z Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment. 17.5 mm (W). One SPDT output relays Displaying individual registered product index. Select and click for...
...M Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment. 22.5 mm (W). Two SPDT output relays Displaying individual registered product index. Select and click for...
...W Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment. 22.5 mm (W). Two SPDT output relays Displaying individual registered product index. Select and click for...
...ay K8DS-PH Three-phase Phase-sequence Phase-loss Relay Using Voltage Detection Method. 17.5 mm (W). One SPDT output relays Displaying individual registered product index. Select and click for...
...ay K8AK-PH Three-phase Phase-sequence Phase-loss Relay Using Voltage Detection Method. 22.5 mm (W). Two SPDT output relays Displaying individual registered product index. Select and click for...
...M Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment. 17.5 mm (W). One SPDT output relays Displaying individual registered product index. Select and click for...