| IAグローバル検索 |
...類別 特長 種類 額定/性能 外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2017年2月13日 • Compact terminal is just 156 × 51 × 39 mm (W × D × H) • Models with Power MOSFET Relays are available for hig...
... Industrial Automation 產品類別 特長 種類 額定/性能 外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2018年4月9日 • Compact size: 182 (W) ✕ 85 (D) ✕ 68 (H) mm (8-point Output Block width is 102 mm). ...
...類別 特長 種類 額定/性能 外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2019年4月1日 • Relay terminal is just 68 × 80 × 44 mm (W × H × D, when mounted upright). • Independent contacts and short bar...
...开关电源(60/120/240/480W型) S8VK-C 节省成本的单相电源,通用输入和安全标准,设计小巧、节省空间 开关电源(15/30/60/120/240/480-W型) S8VK-G 性能可靠,操作简单,通用型电源,可在恶劣环境中使用...
...流量范围 MEMS差压传感器 D6F-PH 空气用、流速范围 ±50Pa/±500Pa/250Pa 小型、高精度、耐环境性能较好的差压传感器 MEMS风量传感器 D6F-W 空气用、可实现小型、高性能的流速* 计测性能。稳定的温度特性*...
https://www.fa.omron.com.cn/products/category/sensors/liquid-leakage-sensors/mems-flow-sensors/
...,用起来更令人放心 凹槽型接插件型(变调光) EE-SPX74 / SPX84 抗干扰光的变调光, 易维护的接插件型 凹槽型导线引出型 EE-SPX-W 不易受干扰光影响,带导线的放大器内置型微型光电传感器 最新产品资讯 B5...
https://www.fa.omron.com.cn/products/category/sensors/photomicro-sensors/slot-type/
...寸可满足不同的安装需求。 方型有以下的6个产品 超小型 E2S 实现了超小型规格、高性能和 丰富的机种 扁平型 TL-W 扁平型标准产品品种丰富多样 方柱标准型 TL-N / -Q 以丰富的机型支持各种用途 方柱型接近传...
https://www.fa.omron.com.cn/products/category/sensors/proximity-sensors/rectangular/
...灯有以下的6个产品 按钮开关(可拆卸) (带灯/不带灯) (圆型 φ16) A16 可拆卸圆型φ16系列 旋钮型选择开关(可拆卸) (圆型φ16) A165S / W 可拆卸圆型φ16系列 按钮开关 A16□-P 印刷基板端子型 钥匙型...
https://www.fa.omron.com.cn/products/category/switches/push-buttons_indicator-lamps/phi16-type/
...19, 2013 • High-limit E3S-LS3[] is suitable for incorporation in devices. • Wide-range E3S-LS3[]W is ideal for detecting tall components mounted on boards. • Timer function models available. ...
...ce Conversion Boards (e.g., D-Sub) to connect to a wide range of interfaces. • 35 x 60 x 80 mm (W x D x H) last update: December 19, 2013...
...ly) • Power Supply Unit provides wide variations according to the system scale up to maximum 25 W. • Power Supply Unit provides wide variations according to the power supply (100 to 240 V AC/...
...SRs. • Compact size for both Input and Output I/O Terminal Sockets: 182 (102 for 8 I/O points) (W) × 85 (D) × 68 (H) mm. • Surge absorption circuits provided. • LED indicators as a standard f...
...Features Lineup Specifications Dimensions Catalog last update: December 19, 2013 • 240- and 480-W power supplies with and digital circuit protectors in a single package. • Each branch output ...
...in IC socket can be used for mounting the Timer. • Mountable on a 1-inch pitch rack. (H 19.5 × W 36.9 × D 17.75 mm) last update: March 6, 2014...
...log last update: April 25, 2017 • AC input type (100 to 240 VAC)/DC input type (24 VDC) with 30 W output allows power supply to large-scale configurations. • Operating output contact indicate...
...es Lineup Specifications Dimensions Catalog last update: April 1, 2015 • AC input types with 90 W output or DC input types with 70 W output allows power supply to large-scale configu...
...control allowing accurate and higher machine productivity. Servo features • Power range from 50 W to 15 kW • 23 bit high resolution encoder • Battery-free absolute multi-turn encoder • Improv...
...4 excluded Reduced mounting space by using new DC distribution methods Examples of S8VK-WA 2000 W Types: Space-saving implementation and less wiring connections by providing branch methods an...
...up Specifications Dimensions Catalog last update: January 6, 2016 • Compact size: 48 x 24 x 82 (W x H x D). • Multi-input compatible: DC voltage/current, rotary pulse. • Two display colors (s...
...tions Dimensions Catalog last update: April 10, 2017 • Slim terminal block is just 135 × 40 mm (W × D). • Independent contacts and short bars allow easy common connections. • An Expansion Ter...