| IAグローバル検索 |
...atures Lineup Specifications Dimensions Catalog last update: April 9, 2018 • Compact size: 182 (W) ✕ 85 (D) ✕ 68 (H) mm (8-point Output Block width is 102 mm). • Connects to the PLC through t...
...cations Dimensions Catalog last update: April 1, 2019 • Relay terminal is just 68 × 80 × 44 mm (W × H × D, when mounted upright). • Independent contacts and short bar allow easy common connec...
...contact forms available for output (SPST-NO only for input). • Ultra-slim housing measuring 29 (W) x 10 (D) x 32 (H) mm. • All Output Relays provide a long endurance (1,000,000 operations at ...
...dielectric strength of 2,000 VAC. • Low power consumption. (AC: approx. 6.4 VA; DC: approx. 3.9 W) last update: December 19, 2013...
... initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials K for Energy Conservation Support / Environment Measure Equipment...
... initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials Z for Energy Conservation Support / Environment Measure Equipment...
... initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials G for Relays is a product of less than 32. G2R-[]-S (S) G2RV-ST G...
... initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials J for Relays is a product of less than 4. J7KC Series J7KCA Serie...
... initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials L for Relays is a product of less than 1. LY Top of Page General ...
... initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials M for Relays is a product of less than 5. MK-S MM MMK MY MY-GS To...
...nsumption, so you can assume that the power consumption equals the heating value. Heating value(W) = Input power - Output power = (Output power / Efficie...
https://www.omron-ap.com/solution/panel/article/article_000793.html
... 溝槽型 EE-SX95 EE-SPX303N / SPX403N EE-SX77 / SX87 EE-SX47 / SX67 EE-SX97 EE-SPX74 / SPX84 EE-SPX-W Top of page...
... 溝槽型 EE-SX95 EE-SPX303N / SPX403N EE-SX77 / SX87 EE-SX47 / SX67 EE-SX97 EE-SPX74 / SPX84 EE-SPX-W Top of page...
... Description G7J-2A2B-B AC100/120 Power relay, DPST-NO/DPST-NC, Screw terminal, Single contact, W-bracket mounting, 100/120 VAC G7J-2A2B-B AC200/240 Power relay, DPST-NO/DPST-NC, Screw termin...
...ipment to IoT. There are 1 products of Power Supplies. Switch Mode Power Supply (60/120/240/480-W Models) S8VK-X EtherNet/IP, Modbus TCP-Compatible Maximizing System Availability Through the ...
https://www.ia.omron.com/products/category/automation-systems/networks/ethernet_ip/power-supplies/
...nal indicator output (non-safety output) Available indicators: Incandescent lamp: 24 VDC/3 to 7 W, LED lamp: Load current: 10 to 300 mA max., Leak current: 1 mA max. (To use an external indic...
...nal indicator output (non-safety output) Available indicators: Incandescent lamp: 24 VDC/3 to 7 W, LED lamp: Load current: 10 to 300 mA max., Leak current: 1 mA max. (To use an external indic...
...nal indicator output (non-safety output) Available indicators: Incandescent lamp: 24 VDC/3 to 7 W, LED lamp: Load current: 10 to 300 mA max., Leak current: 1 mA max. (To use an external indic...
...nal indicator output (non-safety output) Available indicators: Incandescent lamp: 24 VDC/3 to 7 W, LED lamp: Load current: 10 to 300 mA max., Leak current: 1 mA max. (To use an external indic...
...nal indicator output (non-safety output) Available indicators: Incandescent lamp: 24 VDC/3 to 7 W, LED lamp: Load current: 10 to 300 mA max., Leak current: 1 mA max. (To use an external indic...