| IAグローバル検索 |
...tive cover (B5V): IP62 With AP-Z Protective Terminal Cover: IP40 With no protective cover: IP00 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...lso has DPST-NO/DPST-NC (slow-action) contacts. And the DZ Basic Switch features DPDT contacts. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...cuits, safety limit circuits, and other circuits that are not suitable for automatic resetting. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...h ZV/XV-[]TC -20 to 50°C Limit Switch ZV2/XV2-[]TC -20 to 50°C Limit Switch Z-[]-TC -25 to 80°C 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...idity processing for Basic Switches, so OMRON does not make such switches. Use standard models. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...are not included in the contact point symbols, but are shown just for purposes of illustration. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...rupting capacity and is more suitable for switching with a large-capacity load than the former. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...ed switching life of the contact points, chattering occurred by mechanical vibration and shock. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
... actual model number, confirm its ratings and other specifications to make your final decision. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...e unit Newtons (N) is used under the new Japanese Measurement Law that went into force in 1992. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...CA2 in the range shown in the following figure. Recommended load range 5 to 30VDC 0.5 to 100 mA 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
... Limit Switch Rotary Lever Actuators Example: WLCA2 Limit Switch Actuator WL-1A100 Limit Switch 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...s Roller Lever type Adjustable Roller Lever type Adjustable Rod Lever type Fork Lock Lever type 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
... after striking the dog? Answer Do not use the WLNJ this way. The spring may become deformed. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
... grounded. The socket unit and the lead wire are insulated, so the lead wires must be grounded. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
..., it is not possible to change only the Actuator. Use WL-9H100 Head (with integrated actuator). 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...: Wire diameter: Coil spring diameter: Coil spring material: 0.5 mm 4.8 mm (3 wires) Piano wire 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...of protection is provided against water? Answer Levels of protection are provided up to IP67. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...able. Applicable models: WLCA32-41 Limit Switch, WLCA32-42 Limit Switch, WLCA32-43 Limit Switch 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...
...e:Heads in a model group can be interchanged. No heads of different groups can be interchanged. 61F-G[]N Improved Design for a More Lightweight Construction and Reduced Standby Power Consumpt...