Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 5741 - 576036237
MM4X DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7183/

MM4X DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7184/

MM4XB AC100/(110) | OMRON Industrial Automation

...ltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 20 VA 1200 W (Resistive load) 800 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7185/

MM4XB AC24 | OMRON Industrial Automation

...ltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 20 VA 1200 W (Resistive load) 800 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7187/

MM4XB DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7188/

MM4XB DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7189/

MM4XB DC200/220 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7191/

MM4XB DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7192/

MM4XB DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7193/

MM4XB DC6 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7194/

MM4XK AC100/(110) | OMRON Industrial Automation

...oltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7195/

MM4XK DC100/110 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7196/

MM4XKB DC100/110 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7197/

MM4XKB DC200/220 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7199/

E3JK-RR12 2M | OMRON Industrial Automation

... voltage 24 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...

https://www.ia.omron.com/product/item/72/

MM4XKB DC24 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7200/

MM4XKB DC48 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7201/

MM4XKP AC100/(110) | OMRON Industrial Automation

... voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 W (Resistive load) 600 W (Inductive load (L/R = 7 ms)) Contact form DPDT + DPST-NO Con...

https://www.ia.omron.com/product/item/7202/

MM4XKP AC200/(220) | OMRON Industrial Automation

... voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 W (Resistive load) 600 W (Inductive load (L/R = 7 ms)) Contact form DPDT + DPST-NO Con...

https://www.ia.omron.com/product/item/7203/

MM4XKP DC12 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7205/

結果 5741 - 576036237

国/地域選択

Related Contents