Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 5721 - 574036237
MM4P DC125 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7154/

MM4P DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7156/

MM4P DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7157/

MM4P-D DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7158/

MM4P-D DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7159/

MM4P-D DC200/220 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7160/

MM4P-D DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7161/

MM4P-D DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7162/

MM4PN AC100/(110) | OMRON Industrial Automation

...m switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7171/

MM4PN AC200/(220) | OMRON Industrial Automation

...m switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7172/

MM4PN AC24 | OMRON Industrial Automation

...m switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 W (Resistive load) 120 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7173/

MM4PN DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7174/

MM4PN DC125 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7175/

MM4PN DC200/220 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7176/

MM4PN DC24 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7177/

MM4PN DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 220 VAC 7.5 A (Resistive load (cosφ = 1)) 220 VAC 7.5 A (Inductive...

https://www.ia.omron.com/product/item/7178/

MM4X AC100/(110) | OMRON Industrial Automation

...ltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 20 VA 1200 W (Resistive load) 800 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7179/

MM4X AC200/(220) | OMRON Industrial Automation

...ltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 20 VA 1200 W (Resistive load) 800 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7180/

MM4X DC100/110 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7181/

MM4X DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7...

https://www.ia.omron.com/product/item/7182/

結果 5721 - 574036237

国/地域選択

Related Contents