Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 5761 - 578036237
MM4XKP DC200/220 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7207/

MM4XKP DC48 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7209/

MM4XKP DC6 | OMRON Industrial Automation

...e voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 W Release Approx. 2.8 W Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VD...

https://www.ia.omron.com/product/item/7210/

MM4XP AC100/(110) | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7219/

MM4XP AC12 | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7220/

MM4XP AC200/(220) | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7221/

MM4XP AC50 | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7224/

MM4XP DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7226/

MM4XP DC200/220 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7228/

MM4XP DC6 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7231/

MM4XP-D DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7233/

MM4XP-D DC125 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7234/

MM4XP-D DC200/220 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7235/

MM4XP-D DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7237/

MM4XPN AC100/(110) | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7247/

MM4XPN AC200/(220) | OMRON Industrial Automation

...tage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) Contact form 4PDT Contact metho...

https://www.ia.omron.com/product/item/7248/

MM4XPN DC12 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7250/

MM4XPN DC125 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7251/

MM4XPN DC200/220 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7252/

MM4XPN DC48 | OMRON Industrial Automation

.... Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.7 W Contact Contact rated load 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ...

https://www.ia.omron.com/product/item/7254/

結果 5761 - 578036237

国/地域選択

Related Contents