| IAグローバル検索 |
...n CTs are not included. A A-1-1 K7TM Repeat accuracy of resistance value (reference value): ±1% rdg ±1 digit Conditions: • When sine waves are input continuously • Variations in CTs are not i...
... frequency 45 to 245 Hz Since wave Current Absolute accuracy: 0.5%FS±1digit Repeat accuracy: ±1%rdg±1digit • Not including accuracy variation of CTs • The power frequency must be within the r...
...ax. Display functions Output voltage display Display range: 16.3 to 32.0 V Display accuracy: 2% rdg ±1 digit max. Output current display Branch output display range: 0.0 to 20.0 A Peak output...
...°C, Over-temperature Output Display functions Display range:17.0 to 30.0 V Display accuracy: 2% rdg ±1 digit max. Input voltage display/ detection Setting range: 0.5 to 3.8 A (in 0.1-A units)...
...ent: 0.1 mA max., Residual voltage: 2 V max. Display range: 17.0 to 30.0 V Display accuracy: 2% rdg ±1 digit max. Branch output display range: 0.0 to 4.0 A Peak output current display range: ...
...mption 30 mA max. (24 VDC) Cable length 2 m ±5 cm Measurement accuracy USB output • Within ±(-8%rdg+1)°C (Measurement temperature: -50 to 0°C) • Within ±1°C (0 to 200°C) • Within ±0.5%...
https://www.omron.com.au/data_pdf/cat/es1-n_h227-e1_4_4_csm1059198.pdf
...nge K3HB-VLC Load Cell, mV Set value Measurement range Input impedance 1 MΩ min. Accuracy ±0.1% rdg ±1 digit max. A a lc 0.00 to 199.99 mV B b lc 0.000 to 19.999 mV ±0.1% rdg ±5 digi...
https://www.omron.com.au/data_pdf/cat/k3hb-v_ds_e_11_7_csm264.pdf
...99m A 10 Ω max. K3HB-XAD DC current K3HB-XAA AC current (0.5 VA CT) (See note 3.) Accuracy ±0.1%rdg ± 1 digit max. ±0.1%rdg ± 1 digit max. Allowable instantaneous overload (30 s) ±40...
https://www.omron.com.au/data_pdf/cat/k3hb-x_ds_e_12_7_csm254.pdf
...etting value Hysteresis Reset method LCD display Conforming standards Applicable standards ±35% rdg±2 digit (when the insulation resistance is 0.2 MΩ max.), when a 200-V/7.5-kW max. motor is ...
https://www.omron.com.au/data_pdf/cat/k6cm_n218-e1_3_1_csm1060693.pdf
...etting value Hysteresis Reset method LCD display Conforming standards Applicable standards ±35% rdg±2 digit (when the insulation resistance is 0.2 MΩ max.), when a 200-V/7.5-kW max. motor is ...
https://www.omron.com.au/data_pdf/cat/k6cm_n218-e1_5_4_csm1060693.pdf
... frequency 45 to 245 Hz Since wave Current Absolute accuracy: 0.5%FS±1digit Repeat accuracy: ±1%rdg±1digit Not including accuracy variation of CTs The power frequency must be within the rated...
https://www.omron.com.au/data_pdf/cat/k7dd_n234-e1_3_3_csm1124083.pdf
...fications Measurement range 0.1 to 99.9 MΩ (0.0 MΩ for less than 0.1 MΩ) Measuring accuracy ±5% rdg. ±1 digit (at ambient temperature -10 to 55°C and ambient humidity 25% to 65%) Megger volta...
https://www.omron.com.au/data_pdf/cat/k7ge-mg_n225-e1_2_2_csm1106906.pdf
...e not included. Measurement accuracy Repeat accuracy of resistance value (reference value): ±1% rdg ±1 digit Conditions: • When sine waves are input continuously • Variations in CTs are not i...
https://www.omron.com.au/data_pdf/cat/k7tm_n228-e1_3_3_csm1115712.pdf
...l voltage 2 V or less Output voltage display Display range: 16.3 to 32.0 V Display accuracy: 2% rdg ±1 digit max. Output current display Branch output current Display range: 0.0 to 20.0 A Bra...
https://www.omron.com.au/data_pdf/cat/s8as2_t243-e1_2_1_csm1132735.pdf
...dual voltage: 2 V max. Output voltage display Display range:17.0 to 30.0 V Display accuracy: 2% rdg ±1 digit max. Output current display Branch output display range: 0.0 to 4.0 A Peak output ...
https://www.omron.com.au/data_pdf/cat/s8as_t228-e1_9_6_csm1381.pdf
...dual voltage: 2 V max. Display Input voltage Display range: 17.0 to 30.0 V Display accuracy: 2% rdg ±1 digit max. Output current Branch output display range: 0.0 to 4.0 A Peak output current ...
https://www.omron.com.au/data_pdf/cat/s8m_t232-e1_3_4_csm2006.pdf
... 1O7 86E + 4 transfer output 5 - 5 Event Inputs and Transfer output EV EV + 4-20 mADC transfer /RDGPD[ output 4 5 - 4-20 mADC /RDGPD[ $KHDWHUEXUQRXWDODUPKHDWHUVKRUWDODUPKHDWHURYH...
https://www.omron.com.au/data_pdf/mnu/e5cn-h_inst-5639658-0a.pdf
...す。 パソコンと接続するためのマイクロUSBケーブルは、お客様でご準備ください。 取付金具 2m アルミニウム rdg:読み取り値 *1:電流出力4∼20mAは、 すべて0∼500℃でスケーリングしています。 出荷時のス...
https://www.omron.com.au/data_pdf/mnu/es1-l_(l)-n_inst-gz0000492904.pdf
...イン Plus 黒(マンセル N1.5) DIN レールメインユニット:約 156g プローブユニット:約 63g 0.1 ∼ 99.9MΩ(0.1MΩ未満は 0.0MΩ) ±5%rdg±1digit (周囲温度 -10 ∼ 55℃、周囲湿度 25 ∼ 65%RH) 操作電源:...
https://www.omron.com.au/data_pdf/mnu/k7ge-mg_inst-5641253-5a.pdf
... Acceleration: ± 0.1 G, velocity: ± 2.25 mm/s, temperature: ± 6°C, insulation resistance: ± 35% rdg., current: ± 10% F. S. Safety standards: UL 61010-2-030 (Listing), CSA*1, Korean Radio Law,...