| IAグローバル検索 |
....9 MΩ. 0.1 0.0 0.1 M 1M 10 M 99.9 M Measurement value The measuring accuracy is as follows: ±5% rdg. ±1 digit (at ambient temperature -10 to 55°C and ambient humidity 25% to 65%) "...
https://www.omron.com.au/data_pdf/mnu/n224-e1-07_k7ge-mg.pdf
...n CTs are not included. A A-1-1 K7TM Repeat accuracy of resistance value (reference value): ±1% rdg ±1 digit Conditions: • When sine waves are input continuously • Variations in CTs are not i...
... frequency 45 to 245 Hz Since wave Current Absolute accuracy: 0.5%FS±1digit Repeat accuracy: ±1%rdg±1digit • Not including accuracy variation of CTs • The power frequency must be within the r...
...ax. Display functions Output voltage display Display range: 16.3 to 32.0 V Display accuracy: 2% rdg ±1 digit max. Output current display Branch output display range: 0.0 to 20.0 A Peak output...
...°C, Over-temperature Output Display functions Display range:17.0 to 30.0 V Display accuracy: 2% rdg ±1 digit max. Input voltage display/ detection Setting range: 0.5 to 3.8 A (in 0.1-A units)...
...ent: 0.1 mA max., Residual voltage: 2 V max. Display range: 17.0 to 30.0 V Display accuracy: 2% rdg ±1 digit max. Branch output display range: 0.0 to 4.0 A Peak output current display range: ...
...閱本公司網站(http://www.omron.com.tw)。 和數位控制電錶的連接範例產品名稱電壓/電流控制電錶型號K3HB-XAD-@@@ 特點 ˙準確度±0.1%rdg±1位數以下 ˙備有接點、電晶體、BCD、通訊、線性等各種輸出模組 ˙...
...(24 VDC, Using laser pointer) Cable length 2 m±5 cm Measurement accuracy USB output •Within±(-8%rdg+1)°C (Measurement temperature: -50 to 0°C) •Within±1°C (0 to 200°C) •Within±0.5%...
https://www.omron.com.tw/data_pdf/cat/es1-n_h227-e1_4_4_csm1059198.pdf
...5SC(01)、 壓接端子(廣瀨電機:HR31-SC-121))。 *3 5 K3HB-R ■性能可顯示範圍-19999~99999 測量精度(at23±5℃) 功能F1、F6:±0.006%rdg±1數值(感測器為電壓脈衝/開路集極型時) 功能F2~F5:±0...
...ambient temperature of 23±5°C. For all ranges,10% or less of max. input±0.1% FS. 2. The letters“rdg”mean“reading.” The area shown in dark shading indicates the factory setting. Load Cell Wir...
https://www.omron.com.tw/data_pdf/cat/k3hb-v_ds_e_11_7_csm264.pdf
...(測量範圍與精度) 註1.環境溫度23±5℃下保證測量精度。 但輸入範圍在輸入最大值的10%以下時,誤差為±0.1%FS。 2.字母rdg為讀數值。 為購買本產品時的設定狀態。 ■荷重計配線例 ■scaling範例 (使用外部...
... resistance of approximately 1 MΩbetween the input ter- minals if they are open. 2. The letters“rdg”mean“reading”and refer to the input error. 3. The value (0.5 VA CT) is the VA consumption o...
https://www.omron.com.tw/data_pdf/cat/k3hb-x_ds_e_12_7_csm254.pdf
...免輸入端子間成為開路。 開路會導致顯示產生大幅偏差。 如為開路狀態,請在輸入端子間連接1MΩ左右的電阻。 2.字母rdg為讀數值,表示相對於輸入的誤差。 *1.K3HB-XVA@@型適用UL安全規格時,輸入施加電壓為A...
...Ω, Leakage current: 0.0 mA to 200.0 mA Measurement absolute accuracy Insulation resistance ±35% rdg±2 digit (when the insulation resistance is 0.2 MΩmax.), when a 200-V/7.5-kW max. motor is u...
https://www.omron.com.tw/data_pdf/cat/k6cm_n218-e1_3_1_csm1060693.pdf
...5.在EIP CPU版本1.2以上時才能使用。 測量範圍絕緣阻抗:0.000M~1.000MΩ, 漏電電流:0.0mA~200.0mA 測量絕對精度絕緣阻抗 ±35%rdg±2digit(絕緣阻抗0.2MΩ以下時),使用200V/7.5kW以下的馬達時*1 ±35...
https://www.omron.com.tw/data_pdf/cat/k6cm_sgte-660_tw_5_5.pdf
...y (Ambient temperature: 10 to 30°C) Current Absolute accuracy: 0.5%FS±1digit Repeat accuracy:±1%rdg±1digit Not including accuracy variation of CTs The power frequency must be within the rated...
https://www.omron.com.tw/data_pdf/cat/k7dd_n234-e1_3_3_csm1124083.pdf
...0.0V 600V範圍:300.0 ~ 600.0V 驅動頻率45 ~ 245Hz在正弦波量測精度 (環境溫度10 ~ 30°C) 電流絕對精度:±0.5%FS±1digit 反復精度:±1%rdg±1digit •不包含CT精度之偏差 •驅動頻率在額定範圍內電壓絕對精度...
https://www.omron.com.tw/data_pdf/cat/k7dd_sgte-667b-tw5_2_1.pdf
...ecifications Measurement range 0.1 to 99.9 MΩ(0.0 MΩfor less than 0.1 MΩ) Measuring accuracy±5% rdg.±1 digit (at ambient temperature -10 to 55°C and ambient humidity 25% to 65%) Megger voltag...
https://www.omron.com.tw/data_pdf/cat/k7ge-mg_n225-e1_2_2_csm1106906.pdf
...晶體輸出端子的輸出規格電壓輸入端子的輸入規格規格項目規格測量範圍0.1~99.9MΩ(未達0.1MΩ時為0.0MΩ) 測量精度±5%rdg±1digit(環境溫度-10~55℃、環境濕度25~65%RH) 高阻計電壓DC50V 測量動作每個觸...
https://www.omron.com.tw/data_pdf/cat/k7ge_sgte-662_tw_1_4.pdf
... •Variations in CTs are not included. Repeat accuracy of resistance value (reference value):±1% rdg±1 digit Conditions: •When sine waves are input continuously •Variations in CTs are not incl...
https://www.omron.com.tw/data_pdf/cat/k7tm_n228-e1_3_3_csm1115712.pdf