| IAグローバル検索 |
..., low-inertia Harmonic Drives and a lightweight arm to deliver maximum acceleration • Reach 653 mm • Maximum payload 5 kg •Weight 34 kg Viper 650 • Programmable through ACE software and eV+ l...
...n with built-in amplifier allows easy mounting on small conveyor lines. • Detects as far as 500 mm away. • Equipped with stability indicator. last update: May 23, 2013...
...p display • Power source for the Sensor can be supplied up to 200 mA. • Ultra-slim body with 30-mm width. • Multi-function model equipped with timer functions also available. last update: Apr...
...te glass. Lead in finishes of fine pitch components other than connectors, with a pitch of 0.65 mm or less with NiFe lead frames. Lead in finishes of fine pitch components other than connecto...
...xcluded) Add to BOM Products that are selected together Digital Temperature Controller (48 x 48 mm) E5CC, E5CC-B, E5CC-U Look at product details Narrow down items by specs. Pushbutton Switche...
https://www.omron-ap.com/solution/panel/category_selection/300/
...xcluded) Add to BOM Products that are selected together Digital Temperature Controller (48 x 48 mm) E5CC, E5CC-B, E5CC-U Look at product details Narrow down items by specs. Close Close Item(s...
https://www.omron-ap.com/solution/panel/category_selection/304/
...l Number Description EE-SA801A 1M Photomicrosensor, Pushbutton type, Sensing distance: 0 to 3.5 mm, ON with no load, NPN output, Pre-wired model, 1 m EE-SA801R 1M Photomicrosensor, Pushbutton...
...ion Item list of H3DS Solid-state Timer Solid-state Timer H3DS DIN Track Mounted, Standard 17.5-mm Width Timer Range Displaying individual registered product index. Select and click for detai...
...21 Color Mark Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance: 10±3 mm, NPN, M12 connector E3S-DCP21-IL2 Color Mark Photoelectric Sensor, Diffuse-reflective (mark ...
...o the Actuator to move from the free position to the total travel position. Travel Pretravel PT mm, ° The travel distance or angle from the free position to the travel position of the Actuato...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...omation Features Lineup Specifications Dimensions Catalog last update: February 18, 2013 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. Se...
https://www.ia.omron.com/products/family/1157/dimension.html
...E3S-RS30E4, RS30E42 E3S-R1E4, R1E42 PNP --- E3S-R31, R36, R81, R86 --- --- Sensing distance 300 mm [100 mm] *2 (When using E39-R1) 1 m [100 mm] *2 (When using E39-R1) 3...
https://www.ia.omron.com/products/family/1157/specification.html
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. E3...
https://www.ia.omron.com/products/family/1167/dimension.html
...ance Timer function Model NPN output PNP output Convergent- reflective Pre-wired (2 m) 20 to 35 mm *1 *2 (Red light) Without E3S-LS3N 2M E3S-LS3P 2M With E3S-LS3NT 2M E3S-LS3PT 2M 10 to ...
...ctive Model E3S-LS3N(T)/-LS3P(T) E3S-LS3NW(T)/-LS3PW(T) Sensing distance White paper * 20 to 35 mm (installation distance from background: 60 mm min.) 10 to 60 mm (installat...
https://www.ia.omron.com/products/family/1167/specification.html
...utomation Features Lineup Specifications Dimensions Catalog last update: October 6, 2022 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. Se...
https://www.ia.omron.com/products/family/1168/dimension.html
...nsing distance No. of optical axes Model NPN output PNP output Through- beam Pre-wired (2 m) 25 mm (Infrared light) 1 E3Z-G61 2M *1 *2 E3Z-G81 2M *1 *2 Pre-wired Connector (M8, 4 pins) E3Z-G6...
...t E3Z-G81/E3Z-G81-M3J E3Z-G82/E3Z-G82-M3J Sensing distance (distance between arms of groove) 25 mm Standard sensing object Opaque, 1.5-mm dia. min. Light source (wavelength) Infrared...
https://www.ia.omron.com/products/family/1168/specification.html