Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 8761 - 878081054
EE-SA701 / 801 Pushbutton-type Photomicrosensor/Di...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. Se...

https://www.ia.omron.com/products/family/1629/dimension.html

EE-SA701 / 801 Pushbutton-type Photomicrosensor/Li...

...ensing distance Sensing method Operation mode Cable length Model NPN output PNP output 0 to 3.5 mm (pressed position) (See note 1.) Pushbutton ON with no load 1 m EE-SA801A 1M EE-SA801R 1M 1 ...

https://www.ia.omron.com/products/family/1629/lineup.html

EE-SA701 / 801 Pushbutton-type Photomicrosensor/Sp...

...t red while there is no load on actuator Operation Specifications *1 Free position (FP) 5.0±0.4 mm Operating position (OP) 3.5 to 4.5 mm *2 Total travel position (TTP) 0 mm ...

https://www.ia.omron.com/products/family/1629/specification.html

ZJ-SD Smart Electrostatic Sensor/Dimensions | OMRO...

...omation Features Lineup Specifications Dimensions Catalog last update: September 1, 2016 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. E...

https://www.ia.omron.com/products/family/1736/dimension.html

ZJ-SD Smart Electrostatic Sensor/Lineup | OMRON In...

...date: July 15, 2015 Electrostatic Sensor Sensor Head Appearance Sensing distance Model 5 to 100 mm ZJ-SD100 Amplifier Appearance Cable length Power supply Output method Model 2 m DC NPN outpu...

https://www.ia.omron.com/products/family/1736/lineup.html

ZJ-SD Smart Electrostatic Sensor/Specifications | ...

...May 23, 2013 Sensor Head Model ZJ-SD100 Applicable Amplifier ZJ-SDA11 Sensing distance 5 to 100 mm Measurement voltage Standard mode: ±50 KV, Precision mode: ±5 KV max. *1 Display resolution ...

https://www.ia.omron.com/products/family/1736/specification.html

E3Z-LT / LR / LL Compact Laser Photoelectric Senso...

...tomation Features Lineup Specifications Dimensions Catalog last update: January 27, 2025 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. Se...

https://www.ia.omron.com/products/family/1747/dimension.html

EJ1 Modular Temperature Controller/Dimensions | OM...

...tomation Features Lineup Specifications Dimensions Catalog last update: December 1, 2022 (Unit: mm) Temperature Controller Basic Units EJ1N-TC End Units EJ1C-EDU Options Current Transformer (...

https://www.ia.omron.com/products/family/1757/dimension.html

ZN-A Air Clean Units/Dimensions | OMRON Industrial...

...A to Z Index Features Lineup Specifications Dimensions Catalog last update: July 7, 2025 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. A...

https://www.ia.omron.com/products/family/1828/dimension.html

ZN-A Air Clean Units/Lineup | OMRON Industrial Aut...

...ay 25, 2020 Air Clean Units Air Clean Units Appearance Application Power supply Model 250 × 250 mm 24 VDC ZN-A2502D * 410 × 410 mm ZN-A4105D * 610 × 610 mm ZN-A6112 ZN-A6112...

https://www.ia.omron.com/products/family/1828/lineup.html

ZN-A Air Clean Units/Specifications | OMRON Indust...

...013 Air Clean Units Model ZN-A2502D ZN-A4105D ZN-A6112 ZN-A6112P Air outlet dimension 225 × 205 mm 360 × 360 mm 578 × 568 mm Main filter/ Removal rate HEPA filter/ 99.99% of...

https://www.ia.omron.com/products/family/1828/specification.html

ZN-J Ionizers for Air Clean Unit/Dimensions | OMRO...

...A to Z Index Features Lineup Specifications Dimensions Catalog last update: May 25, 2020 (Unit: mm) ZN-J25A ZN-J41A last update: May 25, 2020...

https://www.ia.omron.com/products/family/1829/dimension.html

ZN-J Ionizers for Air Clean Unit/Lineup | OMRON In...

... Catalog last update: May 25, 2020 Ionizers Appearance Application Power supply Model 250 × 250 mm Supplied from the Air Clean Unit. ZN-J25A 410 × 410 mm ZN-J41A Note: Connection Cab...

https://www.ia.omron.com/products/family/1829/lineup.html

ZN-J Ionizers for Air Clean Unit/Specifications | ...

...age: 35% to 65% (with no condensation) Materials Body: ABS, Needles: Tungsten Outer dimensions (mm) 248 (W) × 310 (D) × 45 (H) 408 (W) × 470 (D) × 45 (H) Weight (Packaged) Approx. 0.6 kg (App...

https://www.ia.omron.com/products/family/1829/specification.html

ZN-PD Air Particle Sensor/Dimensions | OMRON Indus...

... Index Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) Air Particle Sensors ZN-PD03 Sensor Head Mounting Tool When ZN9-PB1 is used (Optional) ZN-P...

https://www.ia.omron.com/products/family/1830/dimension.html

D40A / G9SX-NS Compact Non-Contact Door Switch/Non...

...omation Features Lineup Specifications Dimensions Catalog last update: December 18, 2017 (Unit: mm) D40A Non-contact Door Switch (Switch/Actuator) D40A-1C2 D40A-1C5 D40A-1C015-F Accessories (...

https://www.ia.omron.com/products/family/1832/dimension.html

E2EH Proximity Sensor Ideal for High Temperatures ...

...omation Features Lineup Specifications Dimensions Catalog last update: November 11, 2013 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. P...

https://www.ia.omron.com/products/family/1866/dimension.html

ZUV-C20H / 30H Smart Curing System (Standard model...

... Index Features Lineup Specifications Dimensions Catalog last update: September 12, 2013 (Unit: mm) Controller Value model ZUV-C20H Multi-function model ZUV-C30H Head Unit Standard head (When...

https://www.ia.omron.com/products/family/1876/dimension.html

ZUV-C20H / 30H Smart Curing System (Standard model...

...C 2M, diffuse illumination head: ZUV-H26MC 2M) Lens Unit Type Spot Model Spot lens Spot dia.: 3 mm ZUV-L3H Spot dia.: 4 mm ZUV-L4H Spot dia.: 6 mm ZUV-L6H Spot dia.: 8 ...

https://www.ia.omron.com/products/family/1876/lineup.html

G9SX-GS Safety Guard Switching Unit/Dimensions | O...

... Z Index Features Lineup Specifications Dimensions Catalog last update: November 6, 2012 (Unit: mm) Terminal Arrangement Safety Guard Switching Unit G9SX-GS226-T15-[] Note: 1. Above outline d...

https://www.ia.omron.com/products/family/1882/dimension.html

結果 8761 - 878081054

国/地域選択

Related Contents