| IAグローバル検索 |
...ions Catalog last update: January 4, 2021 Sensors Model E2J-W10MA E2J-W20MA Sensing distance 10 mm 20 mm Sensing distance adjustable range 4 to 10 mm 8 to 20 mm Dif...
https://www.ia.omron.com/products/family/473/specification.html
...utomation Features Lineup Specifications Dimensions Catalog last update: January 4, 2021 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. E...
...earance Sensing distance (Adjustable range) Output Model Operation mode Model Unshielded M18 10 mm (6 to 10 mm) DC 3-wire NPN NO E2KQ-X10ME1 2M NC E2KQ-X10ME2 2M last update: Novembe...
...ns Catalog last update: September 24, 2012 Model E2KQ-X10ME1 E2KQ-X10ME2 Sensing distance *1 10 mm Sensing distance adjustable range 6 to 10 mm Differential travel 4% to 20% of sensi...
https://www.ia.omron.com/products/family/474/specification.html
...omation Features Lineup Specifications Dimensions Catalog last update: November 11, 2019 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. E...
...licable pipe diameters Appearance Output configuration/ Operation mode Model Capacitive 8 to 11 mm NPN open-collector output NO E2K-L13MC1 2M NC E2K-L13MC2 2M 12 to 26 mm NO E2K-L26M...
...1, 2020 Item E2K-L13MC[] E2K-L26MC[] Applicable pipes Materials Non-metal Size Diameter 8 to 11 mm 12 to 26 mm Thickness 1 mm max. 1.5 mm max. Detectable object Liq...
https://www.ia.omron.com/products/family/475/specification.html
...utomation Features Lineup Specifications Dimensions Catalog last update: January 6, 2016 (Unit: mm) K3GN Mounting Recommended Panel Thickness 1 to 5 mm. Mount the product horizontall...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...rtain Robust & Basic New Lineup. Understanding the Indicators at a Glance. OS32C Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner D40Z Supports ISO 13849-1 (P...
...支援食品機械‧包裝機‧成形機‧半導體製造裝置等各種用途 通用型有以下的22產品 數位溫度控制器 E5CD / E5CD-B 48 x 48 mm 偵測狀態變動最佳化控制性能。 輕鬆兼顧生產力和品質要求。 數位溫度控制器 E5ED / ...
...14年5月21日 • Standard CCTV lens. • Lineup of 11 models with focal lengths ranging from 3.5 to 100 mm. • Lock screws for focus and iris. • More robust structure designed for machine vision. •...
...xel camera. • Lineup of 7 models for 2/3-inch cameras, with focal lengths ranging from 6 to 100 mm, and 9 models for 1-inch cameras. • Lock screws for focus and iris. • Short expose time with...
...錄/操作手冊/CAD/軟體 更新日期 2018年8月1日 • Wide variety of lenses with focal lengths ranging from 18 to 100 mm. • Hexagon socket head cap screws for focus and aperture lock screws can be ti...
...apixel camera. Broad product selection. Available in two different working distances, 65 or 110 mm, to fit installation spaces. Comes in two shapes: straight and coaxial for coaxial lights. F...
...tion lens for 4/3-inch cameras. • Lineup of 5 models with focal lengths ranging from 12.5 to 50 mm. • Leverages the floating mechanism to enable image capture at all ranges. • Lock screws for...
...ns for megapixel C-mount cameras. • Lineup of 10 models with focal lengths ranging from 4 to 75 mm. • The increased resistance to vibration enables application in environments where the lens ...
...stem for megapixel C-mount cameras • Lineup of 6 models with focal lengths ranging from 8 to 50 mm • Iris plate system to change F number • Threaded iris plate system to lock the iris in plac...
...on 0 No protection 1 Protects against penetration of any solid object such as a hand that is 50 mm or more in diameter. 2 Protects against penetration of any solid object that is 12.5 ...
https://www.ia.omron.com/product/cautions/common/degree-of-protection/