Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 9821 - 984036237
NX-ID / IA / OD / OC / MD NX-series Digital I/O Un...

...s, 1 ms (factory setting), 2 ms, 4 ms, 8 ms, 16 ms, 32 ms, 64 ms, 128 ms, 256 ms Dimensions 12 (W) x 100 (H) x 71 (D) Isolation method Photocoupler isolation Insulation resistance 20 MΩ min. ...

https://www.omron-ap.co.in/products/family/3185/specification.html

NX-AD / DA NX-series Analog I/O Unit/Specification...

... 25℃ ±0.2% (full scale) 0 to 55℃ ±0.4% (full scale) Conversion time 250 μs/point Dimensions 12 (W) x 100 (H) x 71 (D) Isolation method Between the input and the NX bus: Power = Transformer, S...

https://www.omron-ap.co.in/products/family/3187/specification.html

NX-TS NX-series Temperature Input Unit/Lineup | OM...

...s 16 Ter- minals x 2 NX-TS3204 *1. The resolution is 0.2°C max. when the input type is R, S, or W. *2. The NX-TS2202 and NX-TS3202 only support Pt100 three-wire sensor. Optional Products Prod...

https://www.omron-ap.co.in/products/family/3189/lineup.html

NX-TS NX-series Temperature Input Unit/Specificati...

...ion current Approx. 0.1 μA Warm-up period 30 minutes Conversion time 250 ms/Unit Dimensions 12 (W) x 100 (H) x 71 (D) Isolation method Between the input and the NX bus: Power = Transformer, S...

https://www.omron-ap.co.in/products/family/3189/specification.html

NX-EC0[][][] NX-series Incremental Encoder Input U...

...sponse time 1 μs max./2 μs max. Internal I/O common processing NPN Dimensions 12 × 100 × 71 mm (W × H × D) Isolation method Photocoupler isolation Insulation resistance 20 MΩ min. between iso...

https://www.omron-ap.co.in/products/family/3190/specification.html

NX-ECS[][][] NX-series SSI Input Unit/Specificatio...

..., 200 kHz, 300 kHz, 400 kHz, 500 kHz, 1.0 MHz, 1.5 MHz, or 2.0 MHz Dimensions 12 × 100 × 71 mm (W × H × D) Isolation method Digital isolator Insulation resistance 20 MΩ min. between isolated ...

https://www.omron-ap.co.in/products/family/3191/specification.html

NX-PG0[][][] NX-series Pulse Output Unit/Specifica...

... terminal IOG: 0.1 A max. per terminal NX Unit power consumption • Connected to a CPU Unit 1.15 W max. • Connected to a Commu- nications Coupler Unit 0.80 W max. Current consumption ...

https://www.omron-ap.co.in/products/family/3192/specification.html

NX-PD / PF / PC / TBX NX-series System Unit/Lineup...

...er Supply Unit Power supply voltage: 24 VDC (20.4 to 28.8 VDC) NX Bus power supply capacity: 10 W max. NX-PD1000 Additional I/O Power Supply Unit Power supply voltage: 5 to 24 VDC (4.5 to 28....

https://www.omron-ap.co.in/products/family/3193/lineup.html

NX-PD / PF / PC / TBX NX-series System Unit/Specif...

...ck (8 terminals) Power supply voltage 24 VDC (20.4 to 28.8 VDC) NX Bus power supply capacity 10 W max. (Refer to Installation orientation and restrictions for details.) NX Unit power supply e...

https://www.omron-ap.co.in/products/family/3193/specification.html

V680S Series RFID System/Specifications | OMRON In...

...500 m/s 2 , 3 times each in X, Y, and Z directions (Total: 18 times) Dimensions 40 × 40 × 5 mm (W × H × D) 86 × 54 × 10 mm (W × H × D) Materials PPS resin Weight Approx. 11.5 g Appro...

https://www.omron-ap.co.in/products/family/3198/specification.html

EE-SX95 Ultra-compact Pre-wired Photomicrosensor (...

...ared light) Light-ON Dark-ON (2 outputs) Pre-wired model with standard cable (1 m) NPN EE-SX950-W 1M *1 PNP EE-SX950P-W 1M *2 Pre-wired model with robot cable (1 m) NPN EE-SX950-R 1M...

https://www.omron-ap.co.in/products/family/3199/lineup.html

FH Series Vision System/Specifications | OMRON Ind...

...t humidity range Operating and storage: 35% to 85% (with no condensation) Weight Approx. 505 g (w/base) Accessories • Instruction manual • General Compliance Information and Instructions for ...

https://www.omron-ap.co.in/products/family/3210/specification.html

S8VK-R Redundancy Unit/Specifications | OMRON Indu...

...put 0.56 V typ. 2x5 A 0.63 V typ. 1x10 A 0.67 V typ. 2x10 A 0.78 V typ. 1x20 A Power losses 6.5 W 2x5 A 7.1 W 1x10 A 0.8 W 0 A 15.8 W 2x10 A 18.0 W 1x20 A ...

https://www.omron-ap.co.in/products/family/3237/specification.html

K8AK-TH Temperature Monitoring Relay/Specification...

...4 VDC Allowable voltage range 85% to 110% of power supply voltage Power consumption 5 VA max. 2 W max. (24 VDC), 4 VA max. (24 VAC) Sensor inputs K8AK-TH11S Thermocouple: K, J, T, E; Platinum...

https://www.omron-ap.co.in/products/family/3241/specification.html

E5DC / E5DC-B Digital Temperature Controller (22.5...

...upply voltage Power consumption 4.9 VA max. at 100 to 240 VAC, and 2.8 VA max. at 24 VDC or 1.5 W max. at 24 VDC Sensor input Temperature input Thermocouple: K, J, T, E, L, U, N, R, S, B...

https://www.omron-ap.co.in/products/family/3242/specification.html

NX-SL3[][][] Safety CPU Unit/Specifications | OMRO...

... Free-Run refreshing External connection terminals None Indicators Dimensions 30 × 100 × 71 mm (W × H × D) I/O power supply method Not supplied. Current capacity of I/O power supply terminals...

https://www.omron-ap.co.in/products/family/3243/specification.html

NX-SI / SO Safety I/O Unit/Specifications | OMRON ...

... and all output terminals) Test output leakage current 0.1 mA max. Dimensions 12 × 100 × 71 mm (W × H × D) Isolation method Photocoupler isolation Insulation resistance 20 MΩ min. between iso...

https://www.omron-ap.co.in/products/family/3244/specification.html

FLV Series Light Units/Lineup | OMRON Industrial A...

.../ Software last update: January 27, 2025 Bar Light FLV-BR Series Model Color Power consumption (W) Controller * Weight (g) Options FLV-TCC[] FLV-ATC[] Diffusion Plate Polarization Plate FLV-B...

https://www.omron-ap.co.in/products/family/3279/lineup.html

FLV Series Light Units/Specifications | OMRON Indu...

...umption 1.5A max. Recommended power supply S8VS-06024 (manufactured by OMRON, 24 VDC, 2.5 A, 60 W) Power of connected light 12 VDC for camera supply Continuous lighting 4ch total 7.5 ...

https://www.omron-ap.co.in/products/family/3279/specification.html

E5AC-T Programmable Temperature Controller (Digita...

...upply voltage Power consumption 9.0 VA max. at 100 to 240 VAC, and 5.6 VA max. at 24 VAC or 3.4 W max. at 24 VDC Sensor input Temperature input Thermocouple: K, J, T, E, L, U, N, R, S, B...

https://www.omron-ap.co.in/products/family/3287/specification.html

結果 9821 - 984036237

国/地域選択

Related Contents