| IAグローバル検索 |
... / Laser Interface Unit Expansion Master Unit and Expansion Slave Unit Design Example for Width W last update: February 1, 2023...
https://www.omron-ap.co.in/products/family/3725/dimension.html
...tions Model Power Supply Unit Rated output voltage: 5 VDC/24 VDC Maximum output power: 5 VDC 23 W, 24 VDC 55 W CK3W-PD048 Axial Interface Units The models and outline of specificatio...
.... Output voltage: 5 V, 0.5 A max. Transmission distance 3 m max. Current consumption 5 VDC: 7.2 W max. (including End Cover) 5 VDC: 7.8 W max. (including End Cover) 5 VDC: 7.2 ...
https://www.omron-ap.co.in/products/family/3725/specification.html
...sentative for information on the support protocols. Digital Hall sensor 4 points/channel (U, V, W, T) OUTFlagB output 1 point/channel Analog output Method FilteredPWM type TrueDAC type Number...
https://www.omron-ap.co.in/products/family/3726/specification.html
...tions Model Power Supply Unit Rated output voltage: 5 VDC/24 VDC Maximum output power: 5 VDC 23 W, 24 VDC 55 W CK3W-PD048 Applicable Wires Using Ferrules If you use ferrules, attach ...
...ly voltage 24 VDC Allowable power supply voltage range 20.4 to 26.4 VDC Power consumption 101.7 W max. Rated output voltage 5 VDC/24 VDC Maximum output power *1 5 VDC 23 W 24 VDC 55 ...
https://www.omron-ap.co.in/products/family/3727/specification.html
...0 and each output terminal) Test output leakage current 0.1 mA max. External dimensions *3 170 (W) x 65 (H) x 55 (D) Weight 400 g Number of communications that can be set between NX Units 254...
https://www.omron-ap.co.in/products/family/3735/specification.html
...mm 20 mm 40 mm 80 mm Number of beams 15 to 199 8 to 124 6 to 38 4 to 12 Lens size 4.4 × 3.4 mm (W × H) 6.7 × 4.5 mm (W × H) Protective height 160 to 2,000 mm 160 to 2,480 mm 240 to 1...
https://www.omron-ap.co.in/products/family/3736/specification.html
...ses. Lighting Modules Item Light color Model Multi color FHV-LTM-MC Red FHV-LTM-R White FHV-LTM-W IR FHV-LTM-IR All-in-one Models with Lens Module Item Resolution Lens Focal length Model Colo...
...00 Ω or less grounding resistance) *2 External shape Dimensions 110 mm × 68.5 mm × 55.5 mm (H × W × D) Weight Approx. 670 g Degree of protection With lighting modules or waterproof hoods: IEC...
https://www.omron-ap.co.in/products/family/3740/specification.html
...8,192 bytes max. Divided data size 16 to 128 bytes Backup function Supported. Dimensions 30 mm (W) x 100 mm (H) x 71 mm (D) Isolation method Digital isolator isolation Insulation resistance 2...
https://www.omron-ap.co.in/products/family/3741/specification.html
... 4 MB: Retained during power interruption 256 MB: Not retained during power interruption 256 40 W (including SD Memory Card and End Cover) NX701-Z700 128 NX701-Z600 Sysmac Library for AI Cont...
...d voltage Permitted voltage fluctuation range Fre- quency [Hz] Rated current [A] * Rated input [W] * Rated rotational speed [r/min -1 ] * Maximum flow rate [m 3 /min] * Maximum static pressur...
...d voltage Permitted voltage fluctuation range Fre- quency [Hz] Rated current [A] * Rated input [W] * Rated rotational speed [r/min -1 ] * Maximum flow rate [m 3 /min] * Maximum static pressur...
...on 24 VDC Operating voltage range -15% to +10% of rated supply voltage Rated supply voltage 1.7 W max. (Exclude sensor power) Output UL Listed Rated load 250 VAC 5 A cosφ=1 30 VDC 5A L/R=0ms ...
https://www.omron-ap.co.in/products/family/3761/specification.html
... 3G3AX-RBU42 General purpose for 55 kW * 3G3AX-RBU43 Braking Resistor Compact type Resistor 120 W, 180 Ω 3G3AX-RBA1201 Resistor 120 W, 100 Ω 3G3AX-RBA1202 Resistor 120 W, 50...
... 85% to 110% of the power supply voltage Power supply frequency range --- Power consumption 1.6 W max. Input Compatible sensor K6PM-THS3232 Number of connected K6PM sensors 31 units Output Ou...
https://www.omron-ap.co.in/products/family/3769/specification.html
...tionality] Single-phase/3-phase 200 VAC: R88D-1SAN02H-ECT/-1SAN04H-ECT/-1SAN08H-ECT (200 to 750 W) 3-phase 200 VAC: R88D-1SAN10H-ECT (1 kW) Single-phase/3-phase 200 VAC: R88D-1SAN15H-ECT (1.5...
https://www.omron-ap.co.in/products/family/3776/dimension.html
...d Safety Functionality Power supply voltage Rated output Model Single-phase/3-phase 200 VAC 200 W R88D-1SAN02H-ECT 400 W R88D-1SAN04H-ECT 750 W R88D-1SAN08H-ECT 1.5 kW R88D-...
...ics 200-VAC Input Models Servo Drive model (R88D-) 1SAN02H-ECT 1SAN04H-ECT 1SAN08H-ECT Item 200 W 400 W 750 W Input Main circuit Power supply voltage Single-phase and 3-phas...
https://www.omron-ap.co.in/products/family/3776/specification.html