Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 9921 - 994036237
CP2E CP series CP2E CPU Unit/Specifications | OMRO...

...supply Model CP2E-[][][]D[]-A CP2E-[][][]D[]-D Enclosure Mounted in a panel Dimensions (H × D × W) CPU Unit with 14 or 20 I/O points (CP2E-[]14/20D[]-[]): 90mm *1 ×80mm *2 × 86mm CPU Unit wit...

https://www.omron-ap.co.in/products/family/3777/specification.html

MX-Z2000H-V1 Series Fiber Laser Marker/Lineup | OM...

...or MX-Z2000H series fan for marker controller MX-9023 For MX-Z2000H series cover glass bracket (W) MX-9034 Cover glass MX-9031 Bracket releaser MX-9032 Marker head power supply cable MX-9410 ...

https://www.omron-ap.co.in/products/family/3778/lineup.html

MX-Z2000H-V1 Series Fiber Laser Marker/Specificati...

...er Type Fiber laser Wavelength: 1,062 nm Laser class Class 4 (JIS C6802 2014) Average output 20 W (Fiber laser transmitter output) Laser output mode Standard mode/EE mode *2 Repetition freque...

https://www.omron-ap.co.in/products/family/3778/specification.html

S8V-CP DC Electronic Circuit Protector (24 VDC 4 O...

...rent 10 mA max. Power consumption (at input voltage 24 VDC) *3 When all outputs are connected 8 W typ. (at 10 A x 4 CH) 4 W typ. (at 3.8 A x 4 CH) 15 W typ. (at 10 A x 7 CH)...

https://www.omron-ap.co.in/products/family/3780/specification.html

J7KC Series Magnetic Contactor/Specifications | OM...

... consumption Making (VA) 22 (200 V) 25 (220 V) Holding (VA) 4.5 (200 V) 4.5 (220 V) Power loss (W) 1.2 (200 V) 1.3 (220 V) Must operate voltage (V) 122 to 135 128 to 138 Must release voltage ...

https://www.omron-ap.co.in/products/family/3781/specification.html

J7MC Series Manual Motor Starter (Motor Protection...

... J7MC-3R-[] (high-performance type) Accessories (Order Separately) Auxiliary contact unit J73MC-W-[] A unit in which the contacts operate in synchronization with the ON/OFF operation of the m...

https://www.omron-ap.co.in/products/family/3783/dimension.html

J7MC Series Manual Motor Starter (Motor Protection...

...-20) J7MC-3R-20 Options (Order Separately) Auxiliary contact unit Model Auxiliary contact J73MC-W-10 SPST-1NO J73MC-W-01 SPST-1NC Alarm contact unit Model Auxiliary contact J73MC-K-1...

https://www.omron-ap.co.in/products/family/3783/lineup.html

J7MC Series Manual Motor Starter (Motor Protection...

...haracteristics 13 x Ie max. Power loss (3-phase reference value) Rated current 0.16 to 2.5 A: 6 W Rated current 4 to 6.3 A: 6.5 W Rated current 10 to 20 A: 7 W Endurance Mec...

https://www.omron-ap.co.in/products/family/3783/specification.html

J7KCA Series Auxiliary Relay (Contactor Relay)/Spe...

... consumption Making (VA) 22 (200 V) 25 (220 V) Holding (VA) 4.5 (200 V) 4.5 (220 V) Power loss (W) 1.2 (200 V) 1.3 (220 V) Must operate voltage (V) 122 to 135 128 to 138 Must release voltage ...

https://www.omron-ap.co.in/products/family/3784/specification.html

MicroHAWK F430-F / F420-F / F330-F / F320-F Smart ...

.... 68 g Packaging Weight Approx. 174 g (including packing) Dimensions Main Body Dimensions 44.5 (W) × 44.5 (D) × 25.4 (H) mm Packaging Dimensions 170 (W) × 117 (D) × 86 (H) mm Accesso...

https://www.omron-ap.co.in/products/family/3789/specification.html

V450-H Handheld Reader/Specifications | OMRON Indu...

...Item Description Physical Characteristics V450-H Wireless Reader Dimensions 7.3 in. H x 3.0 in. W x 5.6 in. D 186 mm H x 77 mm W x 143 mm D V450-H Wired Reader Dimensions 7.3 in. H x...

https://www.omron-ap.co.in/products/family/3804/specification.html

H7CC-A Digital Counter/Specifications | OMRON Indu...

... to 48 VDC: 90% to 110%) Power consumption Approx. 6.8 VA at 100 to 240 VAC, Approx. 5.5 VA/3.3 W at 24 VAC/12 to 48 VDC, Mounting method Flush mounting or surface mounting Flush mounting Ext...

https://www.omron-ap.co.in/products/family/3809/specification.html

H7CC-R Digital Tachometer/Specifications | OMRON I...

...o 110% at 12 to 48 VDC) Power consumption Approx. 6.8 VA at 100 to 240 VAC, Approx. 5.5 VA/ 3.3 W at 24 VAC/12 to 48 VDC Mounting method Flush mounting or surface mounting External connection...

https://www.omron-ap.co.in/products/family/3810/specification.html

K7GE-MG Insulation Resistance Monitoring Device/Sp...

...ion: one Main Unit and eight Probe Units 12.9 VA max. (100 to 240 VAC)/7.8 VA max. (24 VAC)/4.7 W max. (24 VDC) Minimum Unit configuration: one Main Unit and one Probe Unit 8.4 VA max. (100 t...

https://www.omron-ap.co.in/products/family/3811/specification.html

i4L SCARA Robot/Specifications | OMRON Industrial ...

...4 s Blended Burst*6 0.45 s 0.42 s 0.38 s Electrical Requirements Control Power 24 VDC 5 A / 120 W High Power 48 VDC 15 A / 720 W rated 20 A / 960 W max. Protection IP20 / NE...

https://www.omron-ap.co.in/products/family/3812/specification.html

NX-SL5[][][] Safety CPU Unit/Specifications | OMRO...

...rnal connection terminals None Indicators Hardware switch settings Dimensions 30 × 100 × 71 mm (W × H × D) I/O power supply method Not supplied. Current capacity of I/O power supply terminals...

https://www.omron-ap.co.in/products/family/3813/specification.html

iX3 Parallel Robots EtherCAT (NJ501-R) version/Lin...

...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...

https://www.omron-ap.co.in/products/family/3823/lineup.html

iX4 Parallel Robots EtherCAT (NJ501-R) version/Lin...

...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...

https://www.omron-ap.co.in/products/family/3824/lineup.html

W4S1-05D Industrial Switching Hub/Specifications |...

...Current consumption 70 mA Power supply voltage 24 VDC (20.4 to 28.8 VDC) Power consumption 1.68 W max. Wire Type 0.14 to 1.5 mm 2 Switching capacity (Switching fabric) *1 700 Mbps Ground meth...

https://www.omron-ap.co.in/products/family/3829/specification.html

CK3W-ECS300 Encoder Input Unit/Specifications | OM...

...tion diagram BiSS-C Endat2.2 R88M-1L[]/-1M[] Motor built-in encoder Power consumption 5 VDC 0.6 W max. 24 VDC 6.8 W max. Dimensions (height × depth × width) 90(H)/80(D)/63.2(...

https://www.omron-ap.co.in/products/family/3834/specification.html

結果 9921 - 994036237

国/地域選択

Related Contents