Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 9981 - 1000036237
F3W-D Picking Sensor/Specifications | OMRON Indust...

...) Power supply voltage 12 to 24 VDC±10% (ripple (p-p): 10% max.) Power consumption Emitter: 0.6 W max., Receiver: 0.7 W max. Control output NPN open collector with 100 mA max. at 30 ...

https://www.omron-ap.co.in/products/family/424/specification.html

E2J Long Sensing-distance Capacitive Separate Ampl...

...Cover Material: polyvinyl chloride (red) XS3Z-13 (for E2J-JC4A Amplifier Unit) XS3Z-15 (for E2J-W[]MA Sensor) last update: January 4, 2021...

https://www.omron-ap.co.in/products/family/473/dimension.html

E2J Long Sensing-distance Capacitive Separate Ampl...

... Appearance Application Application Model Dust protection * E2J-JC4A Amplifier Unit XS3Z-13 E2J-W[]MA Sensor XS3Z-15 * These dust covers are for protection against dust. They do not satisfy I...

https://www.omron-ap.co.in/products/family/473/lineup.html

E6B2-C Incremental 40-mm-dia. Rotary Encoder/Speci...

... 12 VDC +10%, ripple (p-p): 5% max. 5 VDC ±5%, ripple (p-p): 5% max. Current consumption *1 0.6 W max. (80 mA max.) 0.8 W max. (100 mA max.) 0.6 W max. (100 mA max.) 160 mA ...

https://www.omron-ap.co.in/products/family/487/specification.html

E6C2-C Slim Incremental 50-mm-dia. Rotary Encoder/...

... 12 VDC +10%, ripple (p-p): 5% max. 5 VDC ±5%, ripple (p-p): 5% max. Current consumption *1 0.6 W max. (80 mA max.) 0.8 W max. (100 mA max.) 0.6 W max. (100 mA max.) 160 mA ...

https://www.omron-ap.co.in/products/family/488/specification.html

K7L-AT50[] / AT50D[][] Liquid Leakage Sensor Ampli...

...gth 1,000 VAC at 50/60 Hz for 1 min between case and current-carrying parts Power consumption 1 W max. Response time Operate:800 ms max. Release:800 ms max. When turning ON power: 2 s max. We...

https://www.omron-ap.co.in/products/family/564/specification.html

K3GN 1/32 DIN Digital Panel Meter/Specifications |...

...g voltage range 85% to 110% of the rated supply voltage Power consumption (at max. load) *1 2.5 W max. (at max. DC load with all indicators lit) Input signal DC voltage, DC current, no-voltag...

https://www.omron-ap.co.in/products/family/576/specification.html

K3MA-J Process Meter/Specifications | OMRON Indust...

... rated supply voltage Power consumption (under maximum load) 6 VA max. 4.5 VA max. (24 VAC) 4.5 W max. (24 VDC) Insulation resistance 20 MΩ min. (at 500 VDC) between external terminal and cas...

https://www.omron-ap.co.in/products/family/588/specification.html

K3MA-L Temperature Meter/Specifications | OMRON In...

... rated supply voltage Power consumption (under maximum load) 6 VA max. 4.5 VA max. (24 VAC) 4.5 W max. (24 VDC) Insulation resistance 20 MΩ min. (at 500 VDC) between external terminal and cas...

https://www.omron-ap.co.in/products/family/589/specification.html

K3MA-F Frequency/Rate Meter/Specifications | OMRON...

... rated supply voltage Power consumption (under maximum load) 6 VA max. 4.5 VA max. (24 VAC) 4.5 W max. (24 VDC) External power supply 12 VDC (±10%), 0 to 40 mA Insulation resistance 20 MΩ min...

https://www.omron-ap.co.in/products/family/590/specification.html

XS3 Round Water-resistant Connectors (M8/S8)/Speci...

... / Manual / CAD / Software last update: October 1, 2020 Ratings and Specifications Model XS3F/H/W/P/M XS3F-M52[]-5[][]-A XS3M-M524-1[] XS3R Rated current 1 ADC 3 ADC 1 ADC Rated voltage 125 V...

https://www.omron-ap.co.in/products/family/781/specification.html

XS2 Round Water-resistant Connectors (M12 Threads)...

...read bracket) Loosening-preventing C-ring Model Materials Suitable connector XS2Z-18 POM XS2F/H/W Sputter Protective Cover Model Materials Suitable connector XS2Z-31 Silicone rubber/black XS5...

https://www.omron-ap.co.in/products/family/782/lineup.html

XS2 Round Water-resistant Connectors (M12 Threads)...

...e wires inside the cable from being   broken when bending it. Materials and Finish Model XS2F/H/W XS2F-LED XS2M/R/P XS2C/G Contacts Copper alloy/Gold plating Brass Thread bracket Copper alloy...

https://www.omron-ap.co.in/products/family/782/specification.html

R87F / R87T AC Axial Fans/Lineup | OMRON Industria...

...0% rated voltage Frequency (Hz): 50/60 Model Rated voltage (V) Rated current (A) * Rated input (W) * Rated rotational speed (r/min) * Maximum flow rate (m 3 /min) * Maximum static pressure (P...

https://www.omron-ap.co.in/products/family/809/lineup.html

G70D-VSOC16 / VFOM16 Relay Terminal (Vertical Type...

... AC, 30 V DC Max. switching current 5 A Max. switching capacity (reference value) 1,250 VA, 150 W Min. permissible load (reference value) *1 5 V DC, 1 mA Endurance Electrical 100,000 operatio...

https://www.omron-ap.co.in/products/family/857/specification.html

G7TC I/O Relay Terminal/Specifications | OMRON Ind...

... min. 105% 0.7 VA 11 VA 200/(220) 4.1/- 3.5/3.85 33,300 DC 12 42 290 80% max. 10% min. 105% 0.5 W 8 W 24 21 1,150 100/110 5 20,000 Note: 1. The rated current and coil resistance are ...

https://www.omron-ap.co.in/products/family/859/specification.html

G70A I/O Terminal Socket/Specifications | OMRON In...

...age 15% min. of rated voltage Max. voltage 110% of rated voltage Power consumption Approx. 0.53 W Contact Ratings Number of poles 1 pole Load Resistive load (cosφ = 1) Inductive load (cosφ = ...

https://www.omron-ap.co.in/products/family/860/specification.html

G70D-SOC08 Relay Terminal/Specifications | OMRON I...

... AC, 30 V DC Max. switching current 5 A Max. switching capacity (reference value) 1,250 VA, 150 W Min. permissible load (reference value) * 10 mA at 5 V DC Endurance Electrical 70,000 operati...

https://www.omron-ap.co.in/products/family/863/specification.html

MY Miniature Power Relays/Specifications | OMRON I...

...H) Must operate voltage (V) Must release voltage (V) Maximum voltage (V) Power consumption (VA, W) Rated voltage (V) 50 Hz 60 Hz Armature OFF Armature ON AC 12 106.5 91 46 0.17 0.33 80% max. ...

https://www.omron-ap.co.in/products/family/948/specification.html

LY Bi-power Relays/Specifications | OMRON Industri...

...ust- operate voltage (V) Must- release voltage (V) Maximum voltage (V) Power con- sumption (VA, W) Rated voltage (V) 50 Hz 60Hz Armature OFF Armature ON AC 12 106.5 91 46 0.17 0.33 80% max. *...

https://www.omron-ap.co.in/products/family/949/specification.html

結果 9981 - 1000036237

国/地域選択

Related Contents