| IAグローバル検索 |
...rcuit configuration *2 Terminal connection diagram *3 Power consumption CK3W-GC1[]00: 5 VDC 0.6 W max. / 24 VDC 1.9 W max. CK3W-GC2[]00: 5 VDC 0.6 W max. / 24 VDC 1.0 ...
https://www.omron-ap.co.in/products/family/3835/specification.html
...0.15 A Weight Main Body Only Approx. 103.4 g Packaging Weight Approx. 219.1 g Dimensions 40 mm (W) × 61 mm (D) × 30 mm (H) Note: Depth measurement excludes connector Accessories ReadMeFirst, ...
https://www.omron-ap.co.in/products/family/3847/specification.html
...0 A RMS Maximum (peak) Current 10 A RMS 20 A RMS 60 A RMS Maximum Rated Power (3-Phase AC) 1195 W 2390 W 4400 W Maximum Rated Power (1-Phase 240 VAC) 1195 W 23...
https://www.omron-ap.co.in/products/family/3851/specification.html
...5 Hz of the rated frequency Power consumption Approx. 3.2 VA max. Approx. 3.2 VA max. Approx. 1 W max. Contact ratings 5 A at 250 VAC (Resistive load (cosφ = 1)) 1 A at 250 VAC (Inductive loa...
https://www.omron-ap.co.in/products/family/3852/specification.html
...ower consumption K7TM-A2MA: 8.5 VA max. (100 to 240 V AC) K7TM-A2MD: 5.2 VA max. (24 V AC)/ 2.9 W max. (24 V DC) Recommend external fuse T2A, time delay, high-breaking capacity Ambient operat...
https://www.omron-ap.co.in/products/family/3855/specification.html
...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...
...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...
...079-000 T20 Adapter Cable, 3 m 10051-003 Camera Kit, Camera, GigE, POE, 720 x 540, 282.2 fps, B/W, M Series, 10 m camera cables included 31940-010 Kit, Camera, GigE, POE, 720 x 540, 282.2 fps...
...125 VDC 30 VAC, 36 VDC Maximum switching current 6 A 50 mA Maximum switching power 1,500 VA 180 W 500 VA 60 W - Failure rate P value (reference value) *1 10 mA at 5 VDC 1 mA at 100 m...
https://www.omron-ap.co.in/products/family/3868/specification.html
...missible l 2 t; Joule integral value (reference value 15A 2 s 9 A 2 s Applied load capacity 400 W (Output voltage: 200 VAC) 72 W (Output voltage: 24 VDC) Characteristics Item G3RV- S...
https://www.omron-ap.co.in/products/family/3869/specification.html
...ltage range 85% to 110% of rated power supply voltage Power consumption* 24 VAC/VDC: 5.7 VA/1.7 W max. 100 to 240 VAC: 9 VA max. 24 VAC/VDC: 7.4 VA/2.6 W max. 100 to 240 VAC: 11 VA m...
https://www.omron-ap.co.in/products/family/389/specification.html
...cy range 45 to 65 Hz Power consumption K7DD-PQMA: 15.7 VA max. (100 to 240 V AC) K7DD-PQMD: 5.2 W max. (24 V DC) Recommend external fuse T2A, time delay, high-breaking capacity Ambient operat...
https://www.omron-ap.co.in/products/family/3893/specification.html
...0% to 110% at 12 to 48 VDC) Power consumption Approx.6.5 VA at 100 to 240 VAC Approx.5.4 VA/3.2 W at 24 VAC/12 to 48 VDC Approx. 5.6 VA/2.7 W at 24 to 240 VAC/24 to 240 VDC *2 Mounti...
https://www.omron-ap.co.in/products/family/3899/specification.html
... Operating voltage range 85% to 110% of rated power supply voltage Power consumption 2.9 VA/1.4 W max. 1.7 W max. 3.6 VA/1.7 W max. Inputs Model G9SB-200[]-[] G9SB-3010 G9SB...
https://www.omron-ap.co.in/products/family/390/specification.html
...r CPU Unit Power consumption EtherNet/IP Unit Tag data links, Message Communications 4 max. 8.1 W max. NX-EIP201 Digital Input Units Product Name Specifications Model Number of points Interna...
...Unit power supply Power supply voltage 24 VDC (20.4 to 28.8 VDC) Unit power consumption *3 18.3 W max. Inrush current *4 For cold start at room temperature: 10 A max./0.1 ms max. 2.5 A max./5...
https://www.omron-ap.co.in/products/family/3900/specification.html
...r CPU Unit Power consumption EtherNet/IP Unit Tag data links, Message Communications 4 max. 8.1 W max. NX-EIP201 Industrial Switching Hubs Product name Functions No. of ports Accessories Curr...
... Dimensions: Height × Depth × Width 100 × 120 × 39 (mm) Weight 310 g max. Power consumption 8.1 W max. Operating environment Ambient operating temperature 0 to 55°C Ambient operating humidity...
https://www.omron-ap.co.in/products/family/3901/specification.html
...r Unit Sensor Input section Sensor type *1 •Thermocouple input: K, J, T, E, L, U, N, R, S, B, C/W, PL II •Platinum resistance thermometer input: Pt100 (three-wire), JPt100 (three-wire) •Analo...
https://www.omron-ap.co.in/products/family/3902/specification.html
...AC General purpose with Braking resistor 3G3AX-RBU41 Braking Resistor Compact type Resistor 120 W, 180 Ω 3G3AX-RBA1201 Resistor 120 W, 100 Ω 3G3AX-RBA1202 Resistor 120 W, 5 ...