Page top

Lead Contents

FAQ03033 of Timers FAQ

FAQ No. FAQ03033

Primary Contents


What kind of Timers do you have that can be used as a replacement product for ATSS Pneumatic Timer with Power ON Delay?


The recommended replacement models are H3CR-series Analog Timers.
ATSS Series has models with a power ON delay operation and models with a power OFF delay operation. The replacement product depends on which model of ATSS was used.

Example: Replacing ATSS AC100 10S ON

The specifications are a power supply voltage of 100 VAC with a 10 s power ON delay, so the replacement product should be the 100 to 240-VAC or 100 to 125-VDC H3CR-A8E.

Note:The terminal arrangement remains unchanged, but the shape of the Timer is different. To mount Timers firmly into Sockets, the entire Sockets must be replaced (P2CF-08 Sockets).

Surface-mounting ATSS


Recommended Products


A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals


A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.


Easy to Use and Easy to Read.

Other Timers FAQ