Page top

Lead Contents

FAQ03107 of Timers FAQ

FAQ No. FAQ03107

Primary Contents


What is a substitute product for H3BF-8 Twin Timers?


1.When using a set time range that is shorter than 30 hours, the substitute product is H3CR-F8 Solid-state Timer. If the set time range is 30 hours or longer, the substitute product is H3CR-F8-300. Because the length of the body is approximately 12 mm shorter than that of H3BF-8, Y92H-8 Hold-down Clips should be used instead of Y92H-2 when using PF085A Sockets, and Y92H-7 Hold-down Clips should be used instead of Y92H-1 Hold-down Clips when using PL08 Sockets.

2.General Comparison of H3BF and H3CR-F

Compared itemH3BFH3CR-F
Supply voltage100/110/120 VAC
200/220/240 VAC
24, 48, 100, 110 VDC
100 to 240 VAC
12, 48 to 125 VDC
Time range4 ranges, 4 scales, one multitimer
H3BF-8: 0.05 s to 100 h
4 ranges, 4 scales, two multitimers
H3CR-F8: 0.05 s to 30 h
H3CR-F8-300: 1.2 s to 300 h
Maximum time scale4 scales: 0.5, 1, 5, and 104 scales: 1.2, 3, 12, and 30

Recommended Products


A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals


A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.


Easy to Use and Easy to Read.

Other Timers FAQ