|
|
Features |
| Principles | Classifications |
| Engineering Data | Further Information |
|
|
|
Shutdown Software
The UPS shutdown software is used to shutdown a PC's operating system and the UPS automatically when there is a power supply problem. Special shutdown software is provided by the UPS manufacturers. You can use the following software with OMRON UPSs:
(Simple Shutdown Software)
This software enables automatic shutdown of the computer and the UPS when there is an input power supply problem (e.g., a power failure).
This open-source version is provided as a free download.
You can use this software and its source code to add an automatic shutdown function to your Windows or Linux systems.
Main Features
You can use this software to automatically shut down your computer and OMRON UPS when there is an input power supply problem (e.g., a power failure).
You can modify and recompile the source code to add the ability to manage an OMRON UPS from your Windows or Linux systems.
Connection Precautions
USB connection: The USB cable that comes with the product can be used.
RS-232C connection: An optional connection cable (S8BW-C01) is required.
USB Connection
RS-232C Connection
UPS Configuration Utility
The UPS Configuration Utility is software for configuring UPS settings. You can use the software to easily change UPS settings.
You can also set the maximum backup time, backup the UPS settings to a file, and transfer settings to another UPS.
Main Settings
Beeper setting
Auto restart setting
Input sensitivity setting
Maximum backup time setting
I/O signal delay time setting
Utility Functions
Sending and receiving commands
Saving settings to a backup file
Restoring settings from a backup file
Reading out settings from a UPS
Resetting UPS settings to default values
Battery
Batteries have a limited lifespan. (The life varies depending on your storage/use environment and backup frequency.)
The nearer the end of the life is, the more rapidly deterioration proceeds.
Example Life Expectancy for an S8BA-series Battery
Note:Not a guaranteed performance.
| Ambient temperature | Battery life expectancy |
| 50 °C | 2.5 years |
| 40 °C | 5 years |
| 25 °C | 10 years |
Backup Time
The backup time will shorten as the battery deteriorates over time. At the end of the battery's expected service life, the backup time is approximately half that of when the battery was new.
Note:The backup times in the datasheet are reference only. Actual results depend on the frequency of backup operation and the external environmental conditions (e.g., temperature).