Page top

Primary Contents

Safety Door Switches

Model Ratings Standard No. File No.
D4BS A600(Carry current: 10A) CSA C22.2
No.14
LR45746
D4BL Model without Indicator: A300 (Carry current: 10A)
Model with Indicator: 6A, 115V AC
LR45746
D4GL C300(Carry current: 2.5A), Q300(Carry current: 2.5A) E76675
(C-UL listing based on Canadian safety standards)
D4NL A300(Carry current: 10A), Q300(Carry current: 2.5A)
D4JL
D4NS
D4NH
D4GS-N C300(Carry current: 2.5A), Q300(Carry current: 2.5A)

Compact Non-contact Door Switches

Model Ratings Ratings/Remarks
D40A * (C-UL listing based on Canadian safety standards)
Refer to UL standards
--
* Note: Use the product in combination with the G9SX-NS/NSA.

Safety Limit Switches

Model Ratings Standard No. File No.
D4B-N A600(Carry current: 10A) CSA C22.2
No.14
LR45746
D4F C300(Carry current: 2.5A), Q300(Carry current: 2.5A) E76675
(C-UL listing based on Canadian safety standards)
D4N A300(Carry current: 10A), Q300(Carry current: 2.5A)
D4N-[]R

Safety Sensors

Model File No. Ratings/Remarks
MS4800 (C-UL listing based on Canadian safety standards)
Refer to UL standards
Input:
24V DC

Output:
PNP transistor output
625mA(24V DC)

TYPE 4 ESPE/AOPD
F3SJ Input:
24V DC

Output:
PNP or NPN transistor output
300mA(24V DC)

TYPE 4 ESPE/AOPD
F3SN-A
F3SH-A
F3SN-A[]SS
Input:
24V DC

Output:
PNP transistor output
300mA(24V DC)

TYPE 4 ESPE/AOPD
F3SN-B Input:
24V DC

Output:
PNP or NPN transistor output
300mA(24V DC)

TYPE 2 ESPE/AOPD
F3SS LR90200(CSA C22.2 No.205) ――
E3FS * (C-UL listing based on Canadian safety standards)
Refer to UL standards
TYPE 2 ESPE/AOPD
E3ZS *
* Note: Use the product in combination with the F3SX.

Safety Laser Scanner

Model File No. Ratings/Remarks
OS3101 (C-UL listing based on Canadian safety standards)
Refer to UL standards
TYPE 3 ESPE/AOPDDR

Emergency Stop Switches

Model Ratings Standard No. File No. 備考
A165E 5A 125V AC(General Use)
3A 250V AC(General Use)
3A 30V DC(Resistive)
CSA C22.2
No.14
E76675
(Recognition approval for Canadian safety standards )
Certified for the Socket.
A165E-[]-03U 1A 125V AC(General Use)
0.5A 250V AC(General Use)
1A 30V DC(Resistive)
-
A22E 6A 220V AC(General Use)
10A 110V AC(General Use)
Certified for the Switch Block and Lamp Socket.

Safety Mat Controller

Model File No. Ratings/Remarks
MC3 1165614 Input:
24V DC

Contact output:
6A, 230V AC
2A, 24V DC(semiconductor)

Relays with Forcibly Guided Contacts

Model Number of Poles Operating Coil Contact Ratings File No.
G7SA-3A1B 3PST-NO/SPST-NC 24V DC 6A 250V AC(Resistive)
6A 30V DC(Resistive)
LR35535
(CSA C22.2 No.14)
G7SA-2A2B DPST-NO/DPST-NC
G7SA-5A1B 5PST-NO/SPST-NC
G7SA-4A2B 4PST-NO/DPST-NC
G7SA-3A3B 3PST-NO/3PST-NC
G7SB-5A1B 5PST-NO/SPST-NC 24V DC 6A 250V AC(Resistive)
6A 30V DC(Resistive)
(based on Canadian safety standards (UL mark))
E76675
(CSA C22.2 No.14)
G7SB-4A2B 4PST-NO/DPST-NC
G7SB-3A1B 3PST-NO/SPST-NC
G7SB-2A2B DPST-NO/DPST-NC
G7S-4A2B 4PST-NO/DPST-NC 24V DC 6A per pole, 20A total,
277V AC(Resistive )
LR35535
(CSA C22.2 No.14)
G7S-3A3B 3PST-NO/3PST-NC
G7S-4A2B-E 4PST-NO/DPST-NC 24V DC NO contact:
10A per pole, 20A total,
277V AC(Resistive)

NC contact:
6A per pole, 20A total,
277V AC(Resistive)
G7S-3A3B-E 3PST-NO/3PST-NC

Power Relays

Model Operating Coil Contact Ratings File No.
G7Z 12V DC
24V DC
NO contact:
40A 480V AC 60Hz(Resistive)
5A 120V DC(Resistive)
22A 480V AC 60Hz(General Use)
*D300(Carry current:1A)
NC contact:
25A 480V AC 60Hz(Resistive)
5A 120V DC(Resistive)
10A 480V AC 60Hz(General Use)
*D300(Carry current:1A)
CSA certification for UL mark
E41643(CSA C22.2 No.14)
G73Z - NO contact:
D300(Carry current:1A)
NC contact:
D300(Carry current:1A)
*Auxiliary contact ratings

Safety Relay Units

Model Number of Poles Operating Coil Contact Ratings File No.
G9S-2002 DPST-NO 24V DC 5A 240V AC(Resistive) LR35535
G9S-301 3PST-NO/
SPST-NC
24V DC
24, 100, 120,
240V AC
G9S-501 5PST-NO/
SPST-NC
G9S-321-T[] *1 3PST-NO/SPST-NC
+DPST-NO(OFF-delay)
G9SA-301 3PST-NO/
SPST-NC
24V AC/DC
100 to 240V AC
5A 250V AC(Resistive),
5A 30V DC(Resistive)
G9SA-501 5PST-NO/
SPST-NC
G9SA-321-T[] *2 3PST-NO/SPST-NC
+DPST-NO(OFF-delay)
G9SA-TH301 3PST-NO/
SPST-NC
G9SA-EX301 3PST-NO/
SPST-NC
G9SA-EX031-T[] *2 3PST-NO/
SPST-NC(OFF-delay)
G9SB-200[]-[] DPST-NO 24V AC/DC 5A 250V AC(Resistive)
G9SB-301[]-[] 3PST-NO/
SPST-NC
G9SB-3010 24V DC
CQM1-SF200 DPST-NO 24V DC 5A 250V AC(Resistive)
CS1W-SF200
*1. T[]: T01, T015, T03, T04, T05, T06, T10, T30
*2. T[]: T075, T15, T30

Flexible Safety Unit

Model File No. Ratings/Remarks
G9SX (C-UL listing based on Canadian safety standards)
Refer to UL standards
E95399
(CSA C22.2 No.142)
Input: 24V DC
Contact output: 250V AC 3 A
30V DC 3 A
Solid-state output: 24V DC 0.8 A

Safety Controllers

Model File No. Ratings/Remarks
F3SX (C-UL listing based on Canadian safety standards)
Refer to UL standards
--
F3SP-U2P